DEM-BUF-SO-1A
FREE DEM-BUF-SO-1A
DEM-BUF-SO-1A
概述
<p>The <b>DEM-BUF-SO-1A</b> demonstration fixture helps designers evaluate the operation and performance of TI's high speed, closed-loop buffers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.</p>
<p>For more information on this type of buffer amplifier as well as good PCB layout techniques, see the BUF602 datasheet.</p>
特性
- Unpopulated Circuit Board
- User's Guide
高速运算放大器 (GBW ≥ 50MHz)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | DEM-BUF-SO-1A Demonstration Fixture (Rev. B) | 2012年 4月 12日 | |||
证书 | DEM-BUF-SO-1A EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | DEM-BUF-SO-1A Demonstration Fixture (Rev. A) | 2010年 3月 28日 |