DAC8560EVM

DAC8560 评估模块

DAC8560EVM

立即订购

概述

This EVM features the DAC8560 digital-to-analog converter (DAC). The DAC8560EVM is a simple evaluation module designed to quickly and easily evaluate the functionality and performance of the 16-bit high-resolution, single-channel, serial input DAC. The device has a 2.5 V internal reference that is enabled by default. The EVM has a serial interface to allow communication with any host Microprocessor or TI DSP-based system, such as the 5-6K interface Board produced and supplied by TI. Although the DAC was designed for a single-suppy operation, a bipolar output range is available by configuring the output Op Amp properly.

特性
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of TI's, C5000 and C6000 DSP Starter Kits
  • The EVM can connect to and interface with any MSP430 based platform
  • On board connectors are available to allow the user to connect other external reference sources.
  • Stacking allows a total of two (DAC8560) DAC channels to be used, (when proper synchronization rules are followed)
  • User can experiment with different reference loads by using R16,C6,and a small 4x4 through-hole grid
精密 DAC (≤10MSPS)
DAC8560 具有 2.5V、2ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

DAC8560EVM — DAC8560EVM 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 DAC8560EVM User Guide (Rev. A) 2009年 11月 19日
证书 DAC8560EVM EU Declaration of Conformity (DoC) 2019年 1月 2日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频