CDCM6100XEVM
CDCM61004/CDCM61002/CDCM61001 评估模块
CDCM6100XEVM
概述
CDCM6100xEVM is the evaluation module for CDCM61004 or CDCM61002 or CDCM61001. CDCM61004/2/1 family is a highly versatile, ultra low-jitter frequency synthesizer family that can generate four/two/one low-jitter clock output pairs, selectable among LVPECL, LVDS, or 2 LVCMOS, from a low-frequency crystal or LVCMOS input for a variety of wireline and data communication applications. The CDCM6100x features an onboard PLL that can be easily configured solely through control pins. The overall output random jitter performance is less than 1ps, RMS (from 10 kHz to 20 MHz), making this device a perfect choice for use in demanding applications such as SONET, Ethernet, Fibre Channel, and SAN. The pin-pin compatible CDCM6100x is available in a small, 32-pin, 5mmx5mm QFN package. The CDCM6100x is a programmable clock generator with control pins only. No EEPROM or programming interface is necessary to program these devices. The CDCM6100x evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCM61004 and is representative of the performance of the CDCM61001 and CDCM61002. The only difference among these 3 devices is the number of outputs. This fully-assembled and factory-tested evaluation board allows complete validation of all device functions.
特性
- Input frequency range: 21.875 MHz to 28.47 MHz; Crystal reference input example: 24.8832 MHz, 25 MHz, or 26.5625 MHz
- Fully intergrated VCO operating in frequency range of 1.75 GHz to 2.05 GHz Supported output frequency from 43.75 - 683.264MHz. Examples: 62.5 MHz, 74.25 MHz, 75 MHz, 77.76 MHz, 100 MHz, 106.25 MHz, 125 MHz, 150 MHz, 155.52 MHz, 156.25 MHz, 159.375 MHz, 187.5 MHz, 200 MHz, 212.5 MHz, 250 MHz, 311.04 MHz, 312.5 MHz, 622.08 MHz, 625 MHz
- Pin-selectable between LVPECL, LVDS, or 2-LVCMOS
- Input bypass output available that allows direct crystal tuning
- Internal PLL Loop Bandwidth: 400 kHz
- Phase Noise typically at -146 dBc/Hz at 5-MHz Offset for 625-MHz LVPECL Output Random Jitter typically at 0.509 ps, RMS (10 kHz to 20 MHz) for 625-MHz LVPECL Output Output Duty Cycle Corrected to 50% (+/-5%)
- Low output skew of 30 ps on LVPECL outputs
- Single 3.3-V power supply; Industrial temperature range: -40C to +85C
- 5mmx5mm, 32-pin, QFN (RHB) package 10. ESD protection exceeds 2 kV (HBM)
- SCAU027, Low Phase Noise Clock Evaluation Module (Rev. B)
- SCAS869, One Output, Integrated VCO, Low-Jitter Clock Generator.. 数据表 (Rev. F)
- SCAS870, Two Output, Integrated VCO, Low-Jitter Clock Generator.. 数据表 (Rev. F)
- SCAS871, CDCM61004 Four Output, Integrated VCO, Low-Jitter Clock Generator 数据表 (Rev. H)
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | CDCM6100XEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | CDCM61004 Four Output, Integrated VCO, Low-Jitter Clock Generator 数据表 (Rev. H) | PDF | HTML | 2016年 1月 13日 | |||
数据表 | One Output, Integrated VCO, Low-Jitter Clock Generator.. 数据表 (Rev. F) | 2011年 6月 2日 | ||||
数据表 | Two Output, Integrated VCO, Low-Jitter Clock Generator.. 数据表 (Rev. F) | 2011年 6月 2日 | ||||
用户指南 | Low Phase Noise Clock Evaluation Module (Rev. B) | 2011年 3月 2日 |