433MHz CC1101 开发套件
CC1101DK433
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项



描述

查看   查看 CC1101DK433

The CC1101DK433 development kit is designed to help the user achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuitry is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EVM board, and connect a MCU selected by the user to the I/O connectors.

特性

A complete development kit including:

  • 2 SmartRF®04 EB evaluation boards
  • 2 CC1101EM433 evaluation modules
  • 2 Antennas (433 MHz) and cables

The technical doucmentation and the SmartRF® Studio software can be downloaded from the website. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

CC1101DK433:
CC1101 Development Kit 433MHz

$499.00(USD)


价格可能会不同



ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
应用手册 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 490 2009年 3月 24日
用户指南 (2)
标题 类型 大小 (KB) 日期 下载最新英文版本
ZIP 284 2010年 9月 1日
PDF 982 2007年 6月 21日
白皮书 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 779 2014年 10月 28日
更多文献资料 (2)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
PDF 489 2016年 5月 13日
相关产品

软件 (2)

名称 器件型号 软件类型
符合 SimpliciTI 的协议堆栈  SIMPLICITI  软件库 

开发工具 (1)

名称 器件型号 工具类型
SmartRF Studio Download  SMARTRFTM-STUDIO  计算工具 

TI 器件 (1)

器件型号 名称 产品系列
CC1101  低功耗(低于 1GHz)射频收发器  SimpleLink 解决方案 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章