bq500211A 评估模块 BQ500211AEVM-210 (停产)

描述/特性

技术文档

支持与培训

订购选项



描述

The bq500211AEVM-210 evaluation module (EVM) demonstrates the transmitter portion of the bqTESLA™ wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM is compliant to WPC standard version 1.1 with Foreign Object Detection (FOD) for improved protection from stray metal objects in the charging area. The bq500211AEVM-210 requires single 5-V at 2A power supply to operate. The EVM combines on the single printed-circuit board the transmitter electronics, input power socket, LED indicators, and the transmitting coil. The open design allows easy access to key points of the electrical schematic.

特性
  • Conforms to the Wireless Power Consortium (WPC) 1.1 Specifications with FOD detection
  • Operates with both WPC1.1 and WPC1.0 Receivers
  • Supports Wireless Power Solutions Operating from 5V Input
  • Demonstrates WPC A11 Transmitter coil without no magnet
  • Features Dynamic Power Limiting (DPL) for USB and Limited Source Operations
  • Intelligent Control of the Power Transfer between Base Station and Mobile Device
  • Demodulates and Decodes WPC Complaint Message Packets from the Power Receiving Device
  • Implements closed-loop Power Transfer PID Control by varying frequency of the Voltage

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 560 2013年 1月 17日
相关产品

TI 器件 (2)

器件型号 名称 产品系列
BQ500211A  5V,符合 Qi 标准的具有物体检测功能的无线电源发送器  电池管理 
CSD17308Q3  30V、N 沟道 NexFET MOSFET™、单路 SON3x3、11.8mΩ  MOSFET的 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章