Prototype evaluation module and ICs are available in limited quantities. Request now
BQ25713EVM-017
BQ25713 I2C NVDC 降压/升压充电器评估模块
BQ25713EVM-017
概述
The BQ25713 evaluation module (EVM) is an I2C controlled NVDC (narrow voltage DC) buck boost charge controller with N-CH MOSFET Selector and Current Monitoring. The input voltage range, for the buck converter, is between 3.5V and 24 V, with a programmable output of 1–4 cells and a charge output current range of 128mA to 8.128 A. This EVM doesn’t include the EV2400 interface device; this will have to be ordered separately to evaluate the bq25713 EVM.
特性
- Host-controlled NVDC 1S-4S battery buck boost charger with 3.5V~24V input; 1V~19.2V charging output and 3V~20.8V OTG output
- Ultra low quiescent current of 600 μA and high PFM light load efficiency >80% at 200 mW load and PTM operation to meet energy star and ErP Lot6
- High integration charger has comprehensive /PROCHOT, input and battery current monitor (IADP/IBAT), system power monitor (PMON)
- Support VAP mode for Intel ICE lake platform
- Support I2C communication
Not Included
- This EVM does not include the EV2400 interface device
立即订购并开发
了解硬件、软件包以及相关文档
Evaluate the buck-boost charger controller BQ25713 compatiable with USB and Type-C and power delivery
仅订购此硬件
BQ25713EVM-017 — BQ25713 I2C NVDC 降压/升压充电器评估模块
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | bq2571x Evaluation Module User's Guide (Rev. B) | 2018年 10月 9日 | |||
证书 | BQ25713EVM-017 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |