BQ24103EVM

BQ24103 评估模块

BQ24103EVM

立即订购

概述

The Texas Instruments bq24103EVM is the evaluation module (EVM) for the bq24103 Li-Ion charge management IC. The bq24103 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a single or two series cell Li-Ion battery. The EVM is a complete bq24103 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM is set up at the factory to charge at 1.33A and a 4.2V (single cell) voltage limit. The output limit can be adjusted to charge a battery pack with two series cells by changing a jumper pin.

The EVM development tool includes a tested evalutation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24103 data sheet.

The only necessities to use the EVM are a power source (16 max) and the battery to be charged.

特性
  • Input voltage: 5V to 16V (one cell) or 9.2V to 16V (two cell)
  • Charge rate: 1.33A
  • Output regulation voltage: 4.2V (factory default) or 8.4V (two cell)
  • Number of series cells: 1 or 2 series (configured with jumper)
电池充电器 IC
BQ24103 采用 WQFN-20 封装的独立 1 至 2 节 2A 同步降压电池充电器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

BQ24103EVM — BQ24103 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* 用户指南 Using the bq241xx bqSWITCHER(tm) (Rev. A) 2007年 11月 29日
证书 BQ24103EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 bq241xx Synchronous Switched-Mode, Li-Ion and Li-Polymer Charge-Management IC With Integrated Power FETs (bqSWITCHER™) 数据表 (Rev. P) PDF | HTML 2015年 11月 30日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频