BQ24071EVM
1.5-A Single-Chip Li-Ion and Li-Pol Charger
BQ24071EVM
概述
The bq24071EVM provides a convenient method for evaluating the performance of a charge managementand system power solution for portable applications using the bq24070/1 productfamily. A completly designed and tested module is presented. The charger is designed to deliver up to 1.5 A of continuous current to the system or charger for one-cell Li-ion or Li-polymer applications using a dc power supply. The charger is programmed from the factory to deliver 1 A of charging current.
电池充电器 IC
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | BQ24071EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | bq2407x Single-Chip Li-Ion Charge and System Power-Path Management IC 数据表 (Rev. G) | PDF | HTML | 2014年 12月 23日 |