支持 DRV8711 和 CSD88537ND 的步进电机 BoosterPack

(正在供货) BOOST-DRV8711

描述/特性

技术文档

支持与培训

订购选项


另请参阅

View all related products

主要文档
Download - PDF Icon

描述

The BOOST-DRV8711 is 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFETTM Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual brushed DC motor driver. The BOOST-DRV8711 is ideal for those wishing to learn more about stepper motor control techniques and drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.

 

特性
  • 8-52V supply input with up to 4.5A continuous output current from each H-bridge
  • Built in 1/256-step microstepping indexer for ultra-smooth movement
  • SPI interface for driver settings and status reporting
  • Complete stepper motor drive stage in ultra-small form factor (1.75” x 2.00”)
  • Fully protected drive stage including overcurrent, overtemperature, and under voltage protection


立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

BOOST-DRV8711:
Stepper Motor BoosterPack featuring DRV8711 and CSD88537ND

$25.00(USD)


价格可能会不同



ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

技术文档
用户指南 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 TI 推荐 下载最新英文版本
PDF 3827 2014年 5月 13日 0
更多文献资料 (1)
标题 摘要 类型 大小 (KB) 日期 查看次数 下载最新英文版本
PDF 47 2018年 10月 12日 0
相关产品

软件 (1)


TI 器件 (2)

器件型号 名称 产品系列
CSD88537ND  60-V Dual N-Channel NexFET Power MOSFET, CSD88537ND  MOSFET的 
DRV8711  具有片上 1/256 微步进分度器和失速检测的步进电机前置驱动器  电机驱动器 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

Blogs