AMC7823EVM

用于模拟监控和控制评估模块的 AMC7823 集成多通道 ADC 和 DAC

AMC7823EVM

立即订购

概述

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through on board connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.

特性
  • Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
  • REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
  • Connection to TI's 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
  • Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
  • Analog input signals can be supplied differentially through on-board terminals
集成型精密 ADC 和 DAC
AMC7823 用于模拟监控和控制的集成多通道 ADC 和 DAC
下载 观看带字幕的视频 视频

立即订购并开发

评估板

AMC7823EVM — 用于模拟监控和控制评估模块的 AMC7823 集成多通道 ADC 和 DAC

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AMC7823 EVM 2005年 11月 10日
证书 AMC7823EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
数据表 Analog Monitoring & Control Circuit 数据表 (Rev. F) 2012年 3月 29日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频