AMC1100EVM
AMC1100 评估模块
AMC1100EVM
概述
The AMC1100 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1100 is used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1100EVM is a small form factor board containing all the necessary components to evaluate the AMC1100 device. The AMC1100EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the AMC1100, please refer to the AMC1100 product folder.
特性
- 2mm, 2-terminal screw connectors to provide easy access to the analog inputs and outputs of the amplifier
- ±250mV input range optimized for shunt resistor applications
- Fully differential output with common mode voltage automatically adjusted to VDD2/2
隔离式放大器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AMC1100EVM User's Guide (Rev. A) | 2015年 12月 11日 | |||
数据表 | AMC1100 全差动隔离放大器 数据表 (Rev. B) | PDF | HTML | 下载英文版本 (Rev.B) | PDF | HTML | 2020年 5月 22日 | |
证书 | AMC1100EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |