具有 14 位 9GSPS DAC 和 3GSPS ADC 的 AFE7422 双通道射频采样 AFE 评估模块
AFE7422EVM
此产品已上市,且可供购买。 可提供某些产品的较新替代品。

描述/特性

技术文档

支持与培训

订购选项


主要文档
Download - PDF Icon

描述

The AFE7422 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to two-transmit and two-receive (2T2R) channels simultaneously. The module evaluates the AFE7422 device, which is a dual-channel RF-sampling analog front end (AFE) with 14-bit 9-GSPS digital-to-analog converters (DACs), 14-bit 3-GSPS analog-to-digital converters (ADCs), and on-chip integrated PLL/VCO for high-frequency clock generation for DACs and ADCs.

AFE7422EVM has options to use dual digital up converters and down converters in each channel to synthesize and digitize multiple wideband signals with high dynamic range simultaneously. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA-equivalent functionality for the transmitter channels are supported. Eight JESD204B-compatible serializer/deserializer (SerDes) transceivers running up to 15 Gbps can be used for providing inputs and outputs to/from the AFE7422 device through the onboard FMC connector.

AFE7422EVM includes the LMK04828 clock generator for providing a reference signal to the AFE on-chip PLL and for generating the required SYSREF signals for the JESD204B protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.

AFE7422EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails. The design interfaces with the TI pattern/capture card solution (TSW14J57EVM), as well as many FPGA development kits.

特性
  • Allows evaluation of 4T4R RF-sampling AFE7422 solutions
  • JESD204B data interface to simplify digital interface; compliant up to 15-Gbps lane rates
  • Supports JESD204B subclass 1 for synchronization and compatibility
  • Option for DC-DC-based LDO-less power-management solution
  • Onboard clocking solution supported with LMK04828 and for generating SYSREF
  • On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved SNR

包含项目

  • AFE7422 evaluation module
  • USB cable
  • Power cable

立即订购
器件型号 从德州仪器 (TI) 或第三方购买 结帐选项 状态

AFE7422EVM:
AFE7422 dual-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module

$1999.00(USD)


价格可能会不同



ACTIVE

AFE7422EVM-BDL:
AFE7422EVM + TSW14J57EVM data capture/pattern generator bundle



无此商品 ACTIVE

应遵守 TI 的评估模块标准条款与条件

技术文档
用户指南 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 8033 2018年 10月 10日
更多文献资料 (1)
标题 类型 大小 (KB) 日期 下载最新英文版本
PDF 38 2019年 1月 2日
相关产品

设计套件与评估模块  ( 1 )

名称 器件型号 工具类型
数据采集/信号发生器:具有 16 个 JESD204B 通道 (1.6-15Gbps) 的数据转换器 EVM  TSW14J57EVM  评估模块和开发板 

TI 器件 (3)

器件型号 名称 产品系列
AFE7422  具有旁路模式 14 位 9GSPS DAC 和 3GSPS ADC 的双通道射频采样 AFE  宽带收发器、接收器、发射器 
LMK04828  超低抖动合成器和抖动消除器  时钟和计时 
TPS56121  4.5V 至 14V 输入、15A 同步降压 SWIFT™ 转换器  降压(降压) 

支持与培训

搜索我们广泛的在线知识库,可全天候获得数百万个技术问题和答案。

从 TI 专家处搜索答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款

如果您对质量、包装或订购 TI 产品有疑问,请访问我们的支持页面

技术文章