The AFE5832LP evaluation module (EVM) is a platform for evaluating the AFE5832LP device. AFE5832LP is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. The device integrates a complete time-gain-control (TGC) imaging path and a continuous-wave Doppler (CWD) path. The 32-channel device allows various power and noise combinations for optimal system performance. Therefore, the AFE5832LP is a suitable ultrasound AFE solution for high-end and portable systems.
特性
- 32 通道完整模拟前端 (AFE)
- 可编程增益低噪声放大器 (LNA)
- 总增益范围为 12dB 至 51dB 的数字时间增益补偿引擎
- 12 位模数转换器 (ADC)
- 需要 TSW1400EVM 和高速数据转换器专业软件 (DATACONVERTERPRO-SW),以实现低电压差动信号 (LVDS) 数据采集和性能评估