Additional tools required
TSW1400EVM (obsolete) is required for development when evaluating with AFE5832EVM. Do not purchase AFE5832EVM unless you already have TSW1400EVM.
The AFE5832 evaluation module (EVM) is a platform for evaluating the AFE5832 device. AFE5832 is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems where high performance and small size are required. The device integrates a complete time-gain-control (TGC) imaging path and a continuous-wave Doppler (CWD) path. The 32-channel device allows various power and noise combinations for optimal system performance. Therefore, the AFE5832 is a suitable ultrasound AFE solution for high-end and portable systems.
TSW1400EVM (obsolete) is required for development when evaluating with AFE5832EVM. Do not purchase AFE5832EVM unless you already have TSW1400EVM.
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AFE5832 32-Channel Analog Front-End Evaluation Module User's Guide | 2017年 8月 25日 | |||
证书 | AFE5832EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |