ADS1220EVM
用于低功耗、低噪声、24 位模数转换器的评估模块
ADS1220EVM
概述
The ADS1220EVM is an evaluation system for the ADS1220, a 24-bit, multi-channel, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The EVM uses the ADS1220 along with minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1220 are accessible through various connections on the ADS1220EVM connectors. The EVM also contains a MSP430 for use with a personal computer. The EVM allows for connection to a computer via a USB port. The ADS1220EVM is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1220 device..
特性
- Contains all support circuitry needed for the ADS1220
- +5V or +3.3V power-supply options for ADC
- Voltage reference options: external or on-board
- Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
- Built-in analysis tools including scope, FFT, and histogram displays
- Data collection to text files
- Complete control of board settings
- Easily expandable with new analysis plug in tools from Texas Instruments
Precision ADCs
立即订购并开发
ADS1220EVM — 用于低功耗、低噪声、24 位模数转换器的评估模块
ADCPRO — Analog-to-digital converter pro (ADCPro™) evaluation software
GUI Installer
硬件开发
文档
Manifest
发布信息
ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | ADS1x20EVM User's Guide | 2013年 7月 12日 | |||
证书 | ADS1220EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | ADS1220 集成 PGA 和基准的 4 通道、2kSPS、低功耗、24 位 ADC 数据表 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2016年 11月 28日 |