ADC1173EVM
ADC1173 8 位 15MSPS 模数转换器 (ADC) 评估模块
ADC1173EVM
概述
The ADC1173 evaluation module (EVM) is used to evaluate the ADC1173 8-bit, 15-MSPS analog-to-digital converter (ADC). The EVM has a single-ended, DC-coupled analog input to accommodate the ADC1173 full-scale sampling range. The ADC1173EVM is designed to connect directly to a variety of data-capture tools from TI, including the TSW1400EVM and TSW1405EVM.
Additional support is provided through the High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool. Also available is the ADC1173EVM design package that includes schematics, Gerbers, and a bill of material (BOM).
特性
- Operational amplifier provides buffering and signal conditioning for DC-coupled input network
- Clocking provided by onboard crystal or external source
- 40-pin header connects directly to TSW1400EVM and TSW1405EVM data-capture solution via CMOS interface
- High-Speed Data Converter Pro Software (DATACONVERTERPRO-SW) analysis tool provides complete environment for signal analysis, including data capture and storage of ADC EVM output
- ADC1173 evaluation board
- Test lead banana-to-banana 18-in power cable (1 red, 1 black)
高速 ADC (≥10MSPS)
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | ADC117x Evaluation Module User's Guide | 2018年 3月 8日 | |||
证书 | ADC1173EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | ADC1173 8-Bit, 3V, 15MSPS, 33mW ADC 数据表 (Rev. F) | 2013年 4月 2日 |