ADC081C021SW-LINUX

用于 ADC081C021 的 Linux 驱动程序

ADC081C021SW-LINUX

概述

The Linux driver supports the ADC081C021 series of ADCs. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • adc081c021
  • adc081c027

 

Linux Source Files

The files associated with this device are:

  1. drivers/iio/adc/ti-adc081c.c

Source Files

drivers/iio/adc/ti-adc081c.c

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: TI_ADC081C [=y]Type  : tristatePrompt: Texas Instruments ADC081C021/027  Location:    -> Device Drivers      -> Industrial I/O support (IIO [=y])        -> Analog to digital converters  Defined at drivers/iio/adc/Kconfig:305  Depends on: IIO [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

Precision ADCs
ADC081C021 配备 I2C 和警报引脚的 8 位、189kSPS、1 通道 SAR ADC ADC081C027 配备 I2C 的 8 位、189kSPS、1 通道 SAR ADC
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频