ADC-LD-BB

ADC 低失真不平衡变压器板

ADC-LD-BB

立即订购

概述

One ADC-LD-BB board is included in the hardware kit with the GSPS analog-to-digital converter (ADC) reference boards. Since the analog inputs to the ADC1xDxx00RB are differential and most signal sources are single ended, these balun boards are generally used to achieve single-ended-to-differential conversion. In case both I- and Q- inputs are simultaneously driven with a similar signal, an additional balun board of the same type may be desired.

Incidentally, this balun board may also be used to do differential-to-single-ended conversion. For example, this balun board may be used when observing the DCLK± or RCOut± signal on a single-ended scope when exploring the autosync feature on the GSPS ADC reference boards.

ADC-LD-BB uses the B0430J50100AHF from Anaren®, which is designed for high performance and low cost. Since the input impedance of the GSPS ADCs are 100 Ω and the impedance of most signal generators are 50 Ω, its 1:2 impedance ratio is very convenient. The 10-pF capacitor at the input is recommended by Anaren for best performance. This balun is also a very good choice for driving the GSPS ADC sampling clock (CLK±).

特性
  • Balun: B0430J50100AHF
  • Balun manufacturer: Anaren
  • Frequency range: 400 MHz, 3 GHz
  • Impedance ratio: 1:2
  • Multilayer construction, low insertion loss, low distortion
高速 ADC (≥10MSPS)
ADC10D1000 10 位、双通道 1.0GSPS 或单路 2.0GSPS 模数转换器 (ADC) ADC10D1000QML-SP 耐辐射加固保障 (RHA)、100krad、陶瓷、10 位、双通道 1GSPS 或单通道 2GSPS ADC ADC10D1500 10 位、双通道 1.5GSPS 或单通道 3.0GSPS 模数转换器 (ADC) ADC12D1600 12 位、双通道 1.6GSPS 或单通道 3.2GSPS 模数转换器 (ADC) ADC12D1600RF 12 位双通道 1.6GSPS 或单通道 3.2GSPS 射频采样模数转换器 (ADC) ADC12D1800 12 位、双通道 1.8GSPS 或单通道 3.6GSPS 模数转换器 (ADC) ADC12D1800RF 12 位、双通道 1.8GSPS 或单通道 3.6GSPS、射频采样模数转换器 (ADC) ADC12D800RF 12 位、双通道 800MSPS 或单通道 1.6GSPS 射频采样模数转换器 (ADC)
下载 观看带字幕的视频 视频

立即订购并开发

评估板

ADC-LD-BB/NOPB — ADC 低失真不平衡变压器板

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* 用户指南 ADC-WB-BB / ADC-LD-BB User’s Guide 2012年 5月 7日
证书 ADC-LD-BB/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日

相关设计资源

硬件开发

评估板
ADC12D1600RB 12 位双路 1.6/1.8 GSPS 或单路 3.2/3.6 GSPS A/D 转换器参考板

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频