551600075-001
用于 LMH6612 和 LMH6619 的差动至差动 ADC 驱动器 PCB(采用 SOIC 封装,未填充)
551600075-001
概述
The ADC driver evaluation boards are designed for use with National Semiconductor's high-speed operational amplifier product portfolio. These evaluation boards can be used as an aid in the design and evaluation of National's ADC Driver product in an application, in addition to being a guide for high frequency layout.
高速运算放大器 (GBW ≥ 50MHz)
立即订购并开发
评估板
551600075-001/NOPB — Differential to Differential ADC Driver PCB for LMH6612 and LMH6619 (SOIC package, unstuffed)
TI.com 上无现货
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | AN-1812 ADC Driver Evaluation Boards (Rev. A) | 2013年 5月 1日 | |||
证书 | 551600075-001/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |