TIDEP0053

High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design

TIDEP0053

Design files

Overview

This is a reference design for high-reliability, low-latency network communications for substation automation equipment in smart grid transmission and distribution networks. It supports the high-availability seamless redundancy (HSR) specification in the IEC62439 standard and precision-time protocol specification in IEEE1588. This design is a lower-cost alternative to FPGA approaches and provides the flexibility and performance to add features such as IEC61850 support without additional components.

Features
  • Compliant to IEC62439-3 Clause 5 specification for HSR Ethernet communications
  • IEEE 1588 peer-to-peer transparent clock profile for network synchronization
  • Traffic filtering based on VLAN IDs, multicast/broadcast support and built-in storm prevention mechanism
  • Zero recovery time in case of network failure
    • Dual-ported
    • Full-duplex 100-Mbps Ethernet
  • Fully programmable and provides a platform for integration of additional applications
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB08.PDF (690 K)

Reference design overview and verified performance test data

TIDRJ38.PDF (421 K)

Detailed schematic diagram for design layout and components

TIDRJ39.PDF (136 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ40.PDF (1188 K)

Detailed overview of design layout for component placement

TIDRJ42.ZIP (3015 K)

Files used for 3D models or 2D drawings of IC components

TIDRJ41.PDF (1355 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TMDSICE3359 — AM3359 Industrial Communications Engine

The AM3359 Industrial Communications Engine (ICE) is a development platform targeted for systems that specifically focus on the industrial communications capabilities of the Sitara AM335x Arm® Cortex™-A8 processors.

The AM335x Arm Cortex-A8 processors integrate the Programmable Real-time Unit (PRU) (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide HSR Ethernet for Substation Automation Design Guide Jan. 06, 2016
Technical article Overcoming Ethernet connectivity challenges on the power grid PDF | HTML Jun. 27, 2019

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SYSBIOSSDK-IND-SITARA SYS/BIOS Industrial Software Development Kit (SDK) for Sitara™ Processors

Reference designs

REFERENCE DESIGN
TIDEP-0096 High-Availability Seamless Redundancy Ethernet Reference Design for Substation Automation for Linux®

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos