SEMTC-3P-EBK-SDVOE-DLP00

Semtech dual-SDVoE(TM) and HDMI input module for DLPC7540EVM

SEMTC-3P-EBK-SDVOE-DLP00

Order now

Overview

Design your next TI DLP® Product to take advantage of the vast Software Defined Video over Ethernet, SDVoE™, ecosystem, enabled by Semtech’s BlueRiver® technology. Semtech’s EBK-SDVoE-DLP00 is a swap in replacement to the HDMI-only Vx1 interface front-end system included with the standard DLPC7540EVM kit. The combination of the EBK-SDVOE-DLP00 and the DLPC7540EVM with either the DLP471TEEVM or DLP650TEEVM can display SPLASH, test patterns or video from SDVoE or HDMI sources on the DMD. SDVoE is the technology of choice for uncompressed quality and zero-frame latency AV over IP. Based on Semtech’s BlueRiver AVP1000 ASIC, the EBK-SDVoE-DLP00 enables DLP projectors to connect directly into an AV over IP network and interoperate with the existing ecosystem of SDVoE-enabled products and solutions. Thanks to the scalability of SDVoE, 4K DLP projectors equipped with the SDVoE front-end can easily be integrated into existing SDVoE installations and rely on software applications built around the SDVoE API.

≥ 0.47-in array products
DLPC7540 DLP® display controller for 4K UHD and 1080p DMD
Download View video with transcript Video
Photos courtesy of Semtech Corporation

Order & start development

Evaluation board

EBK-SDVOE-DLP00 — SEMTECH - additive manufacturing

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPC7540EVM DLPC7540 evaluation module for high-resolution display controllers

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Semtech Corporation.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.