POWEREST
Power Estimation Tool (PET)
POWEREST
Overview
Power Estimation Tool (PET) provides users the ability to gain insight in to the power consumption of select TI processors. The tool includes the ability for the user to choose multiple application scenarios and understand the power consumption as well as how advanced power saving techniques can be applied to further reduce overall power consumption.
PET for AM57x and AM437x Processors:
This downloadable spreadsheet is the mechanism in which users input device parameters needed for their application. Parameters include IP activities/loadings, desired power states, and power management usages. Multiple operating conditions can be applied along with time slots for each state. The power estimation data is embedded in the spreadsheet and generated automatically within the spreadsheet (no upload is required).
PET for AM57x:
PET for AM437x/AMIC120:
PET for OMAP35x, AM35x, AM335x & AMIC110 Processors
The following PET modules are comprised of three steps:
- Download input spreadsheet - This downloadable spreadsheet is the mechanism in which users input device parameters needed for their application. Parameters include IP activities/loadings, desired power states, and power management usages. Multiple operating conditions can be applied along with time slots for each state.
- Upload spreadsheet - Upon completion of the input spreadsheet, users can then upload the spreadsheet to TI for the power consumption analysis. Registration and legal agreement acceptance is required for the upload.
- Power estimation report - This report is emailed to you and contains the information on power consumption based on the spreadsheet that you previously uploaded. The report includes information on leakage, active and total average power, as well as power management voltages, if Smart Reflex is utilized.
Step 1.Download an input spreadsheet and fill it out. For OMAP35x Processors: Download Simplified Spreadsheet for OMAP35xDownload Advanced Spreadsheet for OMAP35x For AM35x Processors: Download Simplified Spreadsheet for AM35xDownload Advanced Spreadsheet for AM35x For AM335x/AMIC Processors: Download Simplified Spreadsheet for AM335xDownload Advanced Spreadsheet for AM335x | Step 2.Upload the spreadsheet. | Step 3.Power estimation report to be emailed to you. |
Detailed information about PET for OMAP35x, AM35x & AM335x processors can be found on the following Wiki locations:
Downloads
POWEREST-AM35X — Power Estimation Tool (PET) for AM35x Processors
POWEREST-AM437X — Power Estimation Tool (PET) for AM437x and AMIC120 processors
POWEREST-AM57X — Power Estimation Tool (PET) for AM57x Processors
POWEREST-OMAP35X — Power Estimation Tool (PET) for OMAP35x Processors
Additional resources you might need
SPRM779 — AM64x Power Estimation Tool
Supported products & hardware
Products
Arm Cortex-R MCUs
Arm-based processors
SPRM779 — AM64x Power Estimation Tool
Products
Arm Cortex-R MCUs
Arm-based processors
Release Information
Supported products & hardware
Arm-based processors
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.