OPTECKS-3P-DLP650LNIR-EVM

Optecks DLP650LNIR DMD evaluation module

OPTECKS-3P-DLP650LNIR-EVM

Order now

Overview

The Optecks DLP650LNIR evaluation module (EVM) includes DLP650LNIR DMD, a 0.65" NIR WXA Series 450 DMD designed to be used in applications that operate in 850-2000 nm near-infrared (NIR) spectrum. Optecks DLP650LNIR EVM is an advanced imaging solution for laser sintering, ablation, marking, coding, printing and other applications that use NIR sources. When connected with DLPCRC410EVM, users get pixel accurate control with binary pattern rates up to 12,500 Hz.

Features
  • Includes 4 mounting holes for easy mounting and alignment when mounted with optical module
  • Targets 850-2000 nm and compatible with multiple NIR illumination sources such as lasers, lamps and LEDs
  • 12-inch flex cable for flexible positioning of the DMD on a benchtop
Near-UV products (400 to 420 nm)
DLPA200 DLP® driver for DMD DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev

 

Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD
Download View video with transcript Video

Order & start development

Evaluation board

OPTECKS-3P-65NIREVM — Optecks DLP650LNIR DMD evaluation module

GUI for evaluation module (EVM)

DLPC104 — DLP Discovery 4100 Explorer GUI

lock = Requires export approval (1 minute)
Supported products & hardware
Download options

DLPC104 DLP Discovery 4100 Explorer GUI

close
Latest version
Version: 01.00.00.0A
Release date: 25 Nov 2018

Checksum
lock = Requires export approval (1 minute)
Products
Near-UV products (400 to 420 nm)
DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev
Hardware development
Evaluation board
DLI-3P-DLI41XX DLi D4100, D4120, D4130 Development Kits for DLP Discovery chipsets DLPLCRC410EVM DLPLCRC410 Evaluation Module OPTECKS-3P-DLP650LNIR-EVM Optecks DLP650LNIR DMD evaluation module
Optical module
OPTECKS-3P-RAY70 Optecks RAY 70A, Optical Module for DLP7000 OPTECKS-3P-SPARKNIR Optecks Telecentric NIR optical engine

Release Infomation

The design resource accessed as www.ti.com/lit/zip/dlpc104 or www.ti.com/lit/xx/dlpc104a/dlpc104a.zip has been migrated to a new user experience at www.ti.com/tool/download/DLPC104. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DLPLCRC410EVM DLPLCRC410 Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos