DAC38RF80EVM

DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

DAC38RF80EVM

Order now

Overview

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The available FMC connector on the EVM also makes it possible to interface the DAC to FPGA development boards from third-party vendors. Also available is an easy to use software interface to control the DAC and onboard LMK04828 clock chip via SPI.

Features
  • Allows evaluation of DAC38RF80/84/90 up to 9-GSPS sampling rate
  • Supports up to 12.5-Gbps SerDes signaling rate across FMC
  • Two on-chip PLLs with superior phase noise to simplify system clock generation; also supports external clock mode
  • AC-coupled output with 2:1 impedance transformer for balanced-to-unbalanced conversion
  • Easy-to-use software interface and data pattern generation tools


Power Adapter
USB Cable

High-speed DACs (>10 MSPS)
DAC38RF84 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

 

AC/DC & DC/DC converters (integrated FET)
LM27761 Low-Noise Regulated Inverter with Integrated LDO TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package TPS62095 4A Synchronous Step Down Converter with DCS Control

 

Clock jitter cleaners & synchronizers
LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

 

Linear & low-dropout (LDO) regulators
LP5907 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable TPS74401 3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator TPS7A8101 1-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable TPS7A85 4-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy TPS7A85A 4-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout voltage regulator with power good

 

Transmitters
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF90 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)

 

eFuses & hot swap controllers
TPS2400 5.5-V over voltage protection controller with 100-V input transient protection
Download View video with transcript Video

Order & start development

Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
GUI for evaluation module (EVM)

SLAC722 — DAC38RF8x EVM GUI

lock = Requires export approval (1 minute)
Supported products & hardware
lock Download

SLAC722 DAC38RF8x EVM GUI

close
Latest version
Version: 01.00.00.0D
Release date: 04 Aug 2020
lock DAC38RF8x EVM GUI (zip)  — 216778 K

Checksum
lock = Requires export approval (1 minute)
Products
High-speed DACs (>10 MSPS)
DAC38RF85 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC)
Transmitters
DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF83 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter
Hardware development
Evaluation board
DAC38RF80EVM DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF82EVM DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module DAC38RF89EVM DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slac722 or www.ti.com/lit/xx/slac722d/slac722d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLAC722. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DAC38RF8xEVM User's Guide (Rev. A) 24 Mar 2017
Certificate DAC38RF80EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note RF Sampling DAC with 800 MHz of IBW LTE 28 Oct 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos