Download options
Latest version
Version: 2.30.0
Release date: 18 Dec 2023
lock
=
Requires export approval (1 minute)
Products
MSP430 microcontrollers
CC430F6127
—
20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD
CC430F6135
—
20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg
CC430F6147
—
20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg
Low-power 2.4-GHz products
CC2430
—
System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™
CC2431
—
System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network
CC2520
—
Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver
CC2530
—
Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM
CC2531
—
Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM
CC2533
—
A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications
CC2538
—
32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM
CC2540
—
Bluetooth® Low Energy wireless MCU with USB
CC2540T
—
Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU
CC2541
—
Bluetooth® Low Energy and proprietary wireless MCU
CC2630
—
SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
CC2640
—
SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash
CC2640R2F
—
SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
CC2640R2L
—
SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU
CC2642R
—
SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash
CC2650
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
CC2650MODA
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
CC2651P3
—
SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4 GHz wireless MCU with 352-kB Flash
CC2651R3
—
SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash
CC2652P
—
SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier
CC2652P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp
CC2652PSIP
—
SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
CC2652R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash
CC2652R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
CC2652RB
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
CC2652RSIP
—
SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
CC2674P10
—
SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash and power amplifier
CC2674R10
—
SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash
Sub-1 GHz wireless MCUs
CC1110-CC1111
—
Sub-1 GHz wireless MCU with up to 32 kB Flash memory
CC1310
—
SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
CC1311P3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp
CC1311R3
—
SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash
CC1312PSIP
—
Sub-1 GHz system-in-package (SIP) module with integrated power amplifier
CC1312R
—
SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
CC1312R7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
CC1314R10
—
SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM
CC1350
—
SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
CC1352P
—
SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier
CC1352P7
—
SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp
CC1352R
—
SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
CC1354P10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp
CC1354R10
—
SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
CC430F5123
—
16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM
CC430F5125
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM
CC430F5133
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM
CC430F5137
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM
CC430F5143
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM
CC430F5145
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM
CC430F5147
—
16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Sub-1 GHz transceivers
CC1020
—
Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range
CC1021
—
Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher
CC1070
—
Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps
CC1100
—
Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps
CC1100E
—
Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands
CC1101
—
Low-power Sub-1 GHz wireless transceiver
CC110L
—
Value line Sub-1 GHz wireless transceiver
CC1120
—
High performance Sub-1 GHz wireless transceiver for narrowband systems
CC1121
—
High performance low power Sub-1 GHz wireless transceiver
CC1125
—
Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
CC113L
—
Value line Sub-1 GHz wireless receiver
CC1150
—
Highly integrated multichannel wireless transmitter designed for low-power wireless applications
CC115L
—
Value line Sub-1 GHz wireless transmitter
CC1175
—
High performance wireless transmitter for narrowband systems
CC1200
—
Low power and high performance wireless transceiver
CC1201
—
Low power and high performance wireless transceiver
Other wireless products
CC2420
—
Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver
CC2500
—
Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
CC2510
—
2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory
CC2510F8
—
2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory
CC2511
—
2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface
CC2511F8
—
2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface
CC2530-RF4CE
—
Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
CC2531-RF4CE
—
Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM
CC2543
—
2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART
CC2544
—
2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART
CC2545
—
2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART
CC2550
—
Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band
CC2620
—
SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Automotive wireless connectivity products
CC2541-Q1
—
Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU
CC2640R2F-Q1
—
SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
CC2642R-Q1
—
Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
CC2662R-Q1
—
Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
Development kit
CC1125DK
—
CC1125 Development Kit
CC1200DK
—
CC1200 Development Kit
CC1350STK
—
Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit
CC2541DK-MINI
—
CC2541 Mini Development Kit
CC2650STK
—
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag
LAUNCHXL-CC1312R1
—
CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
LAUNCHXL-CC1350
—
CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
LAUNCHXL-CC1352R1
—
CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LAUNCHXL-CC2650
—
SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
LP-CC1311P3
—
CC1311P3 LaunchPad™ development kit for SimpleLink™ sub-1-GHz wireless MCU
LP-CC1312R7
—
CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
LP-CC2652RB
—
CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU
LP-EM-CC1314R10
—
CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU
LP-EM-CC1354P10
—
CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4 GHz wireless MCUs
Evaluation board
BOOSTXL-CC1120-90
—
BoosterPack for Applications from 902MHz to 928MHz
BOOSTXL-CC1125
—
CC1125 BoosterPack for 868/915 MHz Applications
LAUNCHXL-CC1310
—
CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
LAUNCHXL-CC1350-4
—
CC1350 dual-band Launchpad™ for multiprotocol Sub-1 GHz and 2.4 GHz SimpleLink™ wireless MCU
LAUNCHXL-CC2640R2
—
CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU
LAUNCHXL-CC26X2R1
—
CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
LP-CC1352P7
—
CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
LP-CC2651P3
—
CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
LP-CC2652PSIP
—
CC2562PSIP LaunchPad™ development kit for SimpleLink™ multiprotocol 2.4-GHz wireless SIP module
LP-CC2652R7
—
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
LP-CC2652RSIP
—
CC2652RSIP LaunchPad™ development kit for SimpleLink™ multi-protocol wireless MCU
SMARTRF06EBK
—
SmartRF06 Evaluation Board
SMARTRFTRXEBK
—
SmartRF Transceiver Evaluation Board
Interface adapter
BOOST-CCEMADAPTER
—
EM Adapter BoosterPack
Daughter card
CC1120EMK-169
—
CC1120 Evaluation Module Kit 169MHz
CC1120EMK-420-470
—
CC1120 Evaluation Module Kit 420-470MHz
CC1120EMK-868-915
—
CC1120 Evaluation Module Kit 868-915MHz
CC1121EMK-868-915
—
CC1121 Evaluation Module Kit 868-915MHz
CC1175EMK-868-915
—
CC1175 Evaluation Module Kit 868-915MHz
CC1200EMK-420-470
—
CC1200 Evaluation Module Kit 420-470 MHz
CC1200EMK-868-930
—
CC1200 Evaluation Module Kit 868-930 MHz
CC1201EMK-868-930
—
CC1201 Evaluation Module Kit 868-930 MHz
CC2500EMK
—
CC2500EMK Evaluation Module 2.4 GHz
CC2520EMK
—
CC2520 Evaluation Module Kit
CC2530EMK
—
CC2530 Evaluation Module Kit
CC2531EMK
—
CC2531 USB Evaluation Module Kit
CC2533EMK
—
CC2533 Evaluation Module Kit
CC2538-CC2592EMK
—
CC2538-CC2592 Evaluation Module Kit
CC2538EMK
—
CC2538 Evaluation Module Kit
CC2540EMK-USB
—
Bluetooth Low Energy and proprietary wireless MCU
SmartRF Studio 7 in Cloud TI Resource Explorer
Compressed source file archive
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.
- Updated RF PHY settings for the CC13x4/CC26x4 devices
- Various improvements and bug-fixes