ADS9227EVM is a prototype evaluation module and is available in limited quantities.
ADS9227EVM
ADS9227 evaluation module
ADS9227EVM
Overview
The ADS9227 evaluation module (EVM) is a platform for evaluating the performance of the ADS9227 device, a 2-channel, 16-bit 5MSPS per channel SAR ADC with integrated ADC driver and voltage reference. The ADS9227EVM includes the two unique signal chain proposals which customers can use to evaluate the ADS9227 performance depending on input signal amplitude and frequency. The EVM uses a standard FMC connector to interface with the TSWDC155EVM (sold separately) or other FPGA development boards. Computer software that works with the TSWDC155EVM enables the user to communicate with the ADC over USB, capture ADC conversion data and perform data analysis.
Features
- ADS9227EVM has the hardware required for diagnostic testing and accurate performance evaluation of the ADS9227
- Easy-to-use evaluation software for Windows 10 64-bit operating systems; software suite includes graphical tools for data capture, histogram analysis, spectral analysis and linearity measurements
- Software for communications is facilitated with TSWDC155EVM data capture card (sold separately)
Order & start development
ADS9227EVM — ADS9227 evaluation module
ADS92XXEVM-GUI — GUI installer for the ADS9219EVM and ADS9227EVM
ADS92XXEVM-GUI — GUI installer for the ADS9219EVM and ADS9227EVM
GUI Installer
Hardware development
Evaluation board
Documentation
Manifest
Release Infomation
Evaluation GUI for the ADS9219EVM and ADS9227EVM.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | ADS9227 Evaluation Module User's Guide | PDF | HTML | 25 Jan 2024 | |
Certificate | ADS9227EVM EU Declaration of Conformity (DoC) | 22 Jan 2024 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.