HEV/EV - DC/DC 转换器

发电和储电

设计注意事项

The DC/DC converter provides transfer of energy between the higher voltage battery and the lower voltage (typically 12V) systems. The higher voltage system supplies large loads such as traction motor, air-conditioning and starters, where as lower power components such as infotainment and safety systems will remain on 12V supplies.

产品公告和白皮书

白皮书 (1)

标题 摘要 类型 大小 (MB) 日期 查看次数 下载最新英文版本
PDF 586 KB 2016年 9月 23日 4956

Support & community

其它支持资源