HEV/EV - 板载 (OBC) 充电器和无线充电器

HEV/EV - 板载 (OBC) 充电器和无线充电器

设计注意事项

An on-board charger (OBC) is used in an electric vehicle (EV) or hybrid electric vehicle (HEV) to charge the traction battery from 48V to 800V. Functions of an OBC include:

  • Converting the grid 50/60Hz to DC
  • Adjusting the DC voltage to the levels required by the battery
  • Providing galvanic isolation
  • Power factor correction (PFC)
  • Motor control to prevent damage by arcs caused by hot unplugging

  • Wireless chargers are gaining significant traction in the automotive industry, and are expected to have at least 95 percent efficiency of wired charger electronics. Alignment of both transmission and receiver coils play a significant role in improving the chargers efficiency and performance.

    产品公告和白皮书

    白皮书 (1)

    标题 摘要 类型 大小 (MB) 日期 查看次数 下载最新英文版本
    PDF 586 KB 2016年 9月 23日 4956

    Support & community

    其它支持资源