Texas Instruments offers solutions to help solve challenges when designing an optical or acoustic Signage. The input signal transmitted via a robust interface/fieldbus from a central unit (PLC, DCS, PAC) needs to be converted into a robust and precise optical or acoustic signal (Signage).
TI Designs offer resources, such as schematics and design files that can be used as starting points for key subsystems and industry communication protocols such as IO-Link, 4-20mA loop, Foundation Fieldbus and Profibus PA. From the actuator input through the entire signal chain and peripheral analog, TI’s broad portfolio and design tools, such as reference designs, enable our customers with efficient solutions and faster time to market.