场致动器:电动阀

场致动器:电动阀

设计注意事项

Texas Instruments offers solutions to help solve challenges when designing a Motor Valve. Input signals are transmitted via a robust interface/fieldbus from a central unit (PLC, DCS, PAC) and converts this into an accurate, precise actuation/movement. For proportional Motor Valves the precise detection of the valve is fed back to the local Digital Processing unit or via a robust interface/fieldbus to the central unit (PLC, DCS, PAC) to indicate actuator position.

    TI Designs offer resources, such as schematics and design files that can be used as starting points for key subsystems and industry communication protocols such as IO-Link, 4-20mA/HART loop, (in Process Automation), as well as Voltage input (0-10V, ±10V or ±5V), Foundation Fieldbus and Profibus PA. From the actuator input through the entire signal chain and peripheral analog, TI’s portfolio and design tools, such as reference designs, enable our customers with efficient solutions and faster time to market.

支持与培训

体验我们的支持论坛
搜索此器件的专家答案

由TI和其社区用户提供的内容仅符合当时状况,不视为TI的标准说明。
请详见网站使用条款。

其它支持资源

新闻发布和著作文章

Blogs