UCC27531EVM-184

UCC27531 评估模块

UCC27531EVM-184

立即订购

概述

The UCC27531EVM-184 is a fully isolated Gate Driver Daughter Card that provides a test platform for a quick and easy evaluation of the UCC27531DBV driver. Powered by a single +12V external supply, and featuring a comprehensive set of test points and jumpers, this EVM can be used for the evaluation of an isolated driver suitable for driving power converter applications. This EVM accepts drive signals and directs them across an isolated boundary, allowing it to be used to drive low or high side switches. This EVM is intended as an evaluation tool for the UCC27531, and is not intended for use as an end product.

特性
IGBT gate-driver daughter card with Input/Output Signal and Bias isolation. Includes Optocoupler for signal path isolation and Isolated Bias supplies for both positive and negative gate drive. Requires only a single 12V input voltage for bias supply. Can be used as a high-side or low-side complete gate drive. Additional option for negative Gate to Emitter Voltage (VGE). Isolated input for Enable/Disable function. 11 test points and 16 single pin jumpers, strategically placed to facilitate the IC evaluation, system design, and circuit; making the EVM flexible to different configuration targets.
低侧驱动器
UCC27531 具有 8V UVLO、35V VDD 和分离输出的 2.5A/5A 单通道栅极驱动器 UCC27531-Q1 具有 8V UVLO、35V VDD 和分离输出的汽车类 2.5A/5A 单通道栅极驱动器 UCC27532 具有 8V UVLO、35V VDD、CMOS 输入和分离输出的 2.5A/5A 单通道栅极驱动器 UCC27533 具有 8V UVLO、35V VDD 和反相/同相输入的 2.5A/5A 单通道栅极驱动器 UCC27536 具有 8V UVLO、35V VDD 和反相输入的 2.5A/5A 单通道栅极驱动器 UCC27537 具有 8V UVLO、35V VDD 和 EN 引脚的 2.5A/5A 单通道栅极驱动器 UCC27538 具有 8V UVLO、35V VDD 和双输入的 2.5A/5A 单通道栅极驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

UCC27531EVM-184 — UCC27531 评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 UCC27531EVM-184 EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 Using the UCC27531EVM-184 2012年 12月 4日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频