UCC28600-Q1

正在供货

具有绿色环保模式的汽车类 8 引脚电流模式反激式控制器

产品详情

Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Automotive Duty cycle (max) (%) 99
Operating temperature range (°C) -40 to 105 Control mode Secondary-side regulation Topology Flyback Rating Automotive Duty cycle (max) (%) 99
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Green-Mode Controller With Advanced Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and
    Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for System No-Load Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Overvoltage Protection, Line and Load
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, -0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • APPLICATIONS
    • Bias Supplies for LCD-Monitors, LCD-TV, PDP-TV,
      and Set Top Boxes
    • AC/DC Adapters and Offline Battery Chargers
    • Energy Efficient Power Supplies up to 200 W

TrueDrive Is a trademark of Texas Instruments

  • Qualified for Automotive Applications
  • Green-Mode Controller With Advanced Energy Saving Features
  • Quasi-Resonant Mode Operation for Reduced EMI and
    Low Switching Losses (Low Voltage Switching)
  • Low Standby Current for System No-Load Power Consumption
  • Low Startup Current: 25 µA Maximum
  • Programmable Overvoltage Protection, Line and Load
  • Internal Overtemperature Protection
  • Current Limit Protection
    • Cycle-by-Cycle Power Limit
    • Primary-Side Overcurrent Hiccup Restart Mode
  • 1-A Sink TrueDrive™, -0.75-A Source Gate Drive Output
  • Programmable Soft-Start
  • Green-Mode Status Pin (PFC Disable Function)
  • APPLICATIONS
    • Bias Supplies for LCD-Monitors, LCD-TV, PDP-TV,
      and Set Top Boxes
    • AC/DC Adapters and Offline Battery Chargers
    • Energy Efficient Power Supplies up to 200 W

TrueDrive Is a trademark of Texas Instruments

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

The UCC28600-Q1 is a PWM controller with advanced energy features to meet stringent world-wide energy efficiency requirements.

UCC28600-Q1 integrates built-in advanced energy saving features with high level protection features to provide cost effective solutions for energy efficient power supplies. UCC28600-Q1 incorporates frequency fold back and green mode operation to reduce the operation frequency at light load and no load operations.

UCC28600-Q1 is offered in the 8-pin SOIC (D) package. Operating ambient temperature range is –40°C to 105°C.

The Design Calculator, (Texas Instruments Literature number SLVC104), located in the Tools and Software section of the UCC28600-Q1 product folder, provides a user-interactive iterative process for selecting recommended component values for an optimal design.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于比较器件,可直接替换
UCC28600 正在供货 8 引脚准谐振绿色环保模式反激式控制器 This is the non-automotive variant

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 UCC28600-Q1 数据表 2010年 9月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频