UCC2813-2

正在供货

具有 12.5V/8.3V UVLO、100% 占空比、温度范围为 –40°C 至 85°C 的经济型低功耗 BICMOS 1MHz 电流模式 PWM

产品详情

Vin (max) (V) 11 Operating temperature range (°C) -40 to 85 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Duty cycle (max) (%) 100
Vin (max) (V) 11 Operating temperature range (°C) -40 to 85 Control mode Current Topology Boost, Flyback, Forward Rating Catalog Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current-sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate-drive output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 device, UC3842 device, and UC3842A device families
  • 100-µA typical starting supply current
  • 500-µA typical operating supply current
  • Operation to 1 MHz
  • Internal soft start
  • Internal fault soft start
  • Internal leading-edge blanking of the current-sense signal
  • 1-A totem-pole output
  • 70-ns typical response from current-sense to gate-drive output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as the UCC3802 device, UC3842 device, and UC3842A device families

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.

The UCC3813-x device family of high-speed, low-power integrated circuits contains all of the control and drive components required for off-line and DC-to-DC fixed-frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC384x device family, and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC3813-x device family offers a variety of package options, temperature-range options, choice of maximum duty cycle, and choice of critical voltage levels. Devices with lower reference voltage such as the UCC3813-3 and UCC3813-5 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC3813-2 device and UCC3813-4 device make these ideal choices for use in off-line power supplies.

The UCC2813-x device series is specified for operation from –40°C to 85°C and the UCC3813-x device series is specified for operation from 0°C to 70°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 UCCx813-x Low-Power Economy BiCMOS Current-Mode PWM 数据表 (Rev. F) PDF | HTML 2020年 5月 12日
应用简报 Flyback Selection Guide PDF | HTML 2022年 6月 23日
应用手册 使用 TI 运算放大器调节开关模式电源电流信号 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 2019年 3月 12日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 DN-62 开关电源拓扑电压模式与 电流模式 英语版 2010年 7月 28日
应用手册 UCC38C42 系列高速 BiCMOS 电流模式 PWM 控制器 2002年 2月 7日
应用手册 Differences Between the UCC3813 and the UCC3800 PWM Families 2000年 6月 2日
应用手册 DN-42A Design Considerations for Transitioning from UC3842 to the New UCC3802 1999年 9月 5日
应用手册 U-111, Practical Considerations in Current Mode Power Supplies 1999年 9月 5日
应用手册 U-133A UCC3800/1/2/3/4/5 BiCMOS Current Mode Control IC's 1999年 9月 5日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCCX802 & UCCX813-2 TINA-TI Startup Reference Design

SLUM225.TSC (668 KB) - TINA-TI Reference Design
仿真模型

UCCX802 & UCCX813-2 TINA-TI Steady State Reference Design

SLUM223.TSC (669 KB) - TINA-TI Reference Design
仿真模型

UCCX802 & UCCX813-2 TINA-TI Transient Spice Model

SLUM224.ZIP (29 KB) - TINA-TI Spice Model
仿真模型

UCCx802 & UCCx813-2 Unencrypted PSpice Transient Model

SLUM514.ZIP (6 KB) - PSpice Model
仿真模型

UCCx813-2, UCCx802 Families PSpice Transient Model (Rev. B)

SLUM067B.ZIP (87 KB) - PSpice Model
参考设计

PMP2187 — 适用于医疗封装的反激式、线性稳压器 (5.75V@10mA)

此设计可提供隔离的 5V(两个)、3.3V、2.5V 及 -5V 输出。对于噪声敏感应用(如医学成像和数据采集),所有输出均可采用低压降 (LDO) 线性稳压器进行噪声过滤。
测试报告: PDF
原理图: PDF
封装 引脚 下载
SOIC (D) 8 查看选项
TSSOP (PW) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频