UCC2809-1
- User Programmable Soft Start With Active Low Shutdown
- User Programmable Maximum Duty Cycle
- Accessible 5V Reference
- Undervoltage Lockout
- Operation to 1MHz
- 0.4A Source/0.8A Sink FET Driver
- Low 100µA Startup Current
The UCC3809 family of BCDMOS economy low power integrated circuits contains all the control and drive circuitry required for off-line and isolated DC-to-DC fixed frequency current mode switching power supplies with minimal external parts count. Internally implemented circuits include undervoltage lockout featuring startup current less than 100µA, a user accessible voltage reference, logic to ensure latched operation, a PWM comparator, and a totem pole output stage to sink or source peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state.
Oscillator frequency and maximum duty cycle are programmed with two resistors and a capacitor. The UCC3809 family also features full cycle soft start.
The family has UVLO thresholds and hysteresis levels for off-line and DC-to-DC systems as shown in the table to the left.
The UCC3809 and the UCC2809 are offered in the 8 pin SOIC (D), PDIP (N), TSSOP (PW), and MSOP (P) packages. The small TSSOP and MSOP packages make the device ideal for applications where board space and height are at a premium.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Economy Primary Side Controller 数据表 (Rev. B) | 2004年 11月 19日 | |||
应用手册 | DN-62 开关电源拓扑电压模式与 电流模式 | 英语版 | 2010年 7月 28日 | |||
用户指南 | U-165 参考设计:隔离式 50W 反向转换器,使用 | 英语版 | 2010年 7月 28日 | |||
用户指南 | 10-Watt Flyback Converter Utilizing the UCC3809 (Rev. B) | 2001年 9月 14日 | ||||
应用手册 | Programming the UCC3809 for 90% Maximum Duty Cycle Clamp | 2001年 6月 4日 | ||||
应用手册 | DN-89 Comparing the UC3842, UCC3802, and UCC3809 Primary Side PWM Controllers | 1999年 9月 5日 | ||||
应用手册 | U-165 Design Rvw: Isolated 50 W Flyback Converter Using UCC3809 and UC3965 | 1999年 9月 5日 | ||||
应用手册 | U-168 Implementing a Practical Off-line Lithium-Ion Charger Using the UCC3809 | 1999年 9月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC3809EVM — UCC3809 评估模块
The UCC3809EVM evaluation module is an isolated 10-W, 3.3-V converter designed for telecom input voltages, nominally -48 Vdc, but ranging from -32 Vdc to -75 Vdc. The UCC3809 economy primary-side controller is used as the pulse-width modulator (PWM), combined with a TLV431 low-voltage (...)
UCC1/2/3809-1 TINA-TI Transient Reference Design
UCCx809-1 Family Unencrypted PSpice Transient Model Package (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
TSSOP (PW) | 8 | 查看选项 |
VSSOP (DGK) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点