UCC28061
- NATURAL INTERLEAVING FEATURES
- Easy Phase Management Facilitates Compliance to Light-Load Efficient Standards
- FailSafe OVP with Dual Paths Prevents Output Over-Voltage Conditions Caused by Voltage-Sensing Failures
- Sensorless Current Shaping Simplifies Board Layout and Improves Efficiency
- Inrush Safe Current Limiting:
- Prevents MOSFET conduction during inrush
- Eliminates reverse recovery events in output rectifiers
- SYSTEM FEATURES
- Improved Audible Noise Performance
- Soft Start on Overvoltage
- Integrated Brownout
- Improved Efficiency and Design Flexibility over Traditional, Single-Phase Continuous Conduction Mode (CCM)
- Input Filter and Output Capacitor Current Cancellation:
- Reduced current ripple for higher system reliability and smaller bulk capacitor
- Reduced EMI filter size
- Enables Use of Low-Cost Diodes without Extensive Snubber Circuitry
- Improved Light-Load Efficiency
- Improved Transient Response
- Complete System-Level Protection
- 1-A Source/1.8-A Sink Gate Drivers
- APPLICATIONS
- 100-W to 800-W Power Supplies
- Gaming
- D to A Set Top Boxes
- Adapters
- LCD, Plasma and DLP TVs
- Home Audio Systems
DLP is a trademark of Texas Instruments.
Natural Interleaving is a trademark of Texas Instuments.
Optimized for consumer applications concerned with audible noise elimination, this solution extends the advantages of transition modehigh efficiency with low-cost componentsto higher power ratings than previously possible. By utilizing a Natural Interleaving technique, both channels operate as masters (that is, there is no slave channel) synchronized to the same frequency. This approach delivers inherently strong matching, faster responses, and ensures that each channel operates in transition mode.
Complete system-level protections feature input brownout, output over-voltage, open-loop, overload, soft-start, phase-fail detection, and thermal shutdown. The additional FailSafe over-voltage protection (OVP) feature protects against shorts to an intermediate voltage that, if undetected, could lead to catastrophic device failure.
您可能感兴趣的相似产品
功能优于比较器件,可直接替换
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Natural Interleaving Transition-Mode PFC Controller for 80 PLUS and ENERGY STAR 数据表 (Rev. A) | 2009年 4月 29日 | |||
应用手册 | UCC2806x PCB Layout Guideline for PFC | 2019年 4月 29日 | ||||
白皮书 | An Interleaved PFC Preregulator for High-Power Converters | 2015年 4月 28日 | ||||
用户指南 | A 600-W Input, Isolated PFC Power Supply for AVR Amplifiers. (Rev. C) | 2012年 9月 20日 | ||||
应用手册 | 采用外部电路改善UCC2806x的软启动性能 | 英语版 | 2012年 1月 12日 | |||
应用手册 | A 300-W, Universal Input, Isolated PFC Power Supply for LCD TV Applications (Rev. B) | 2009年 3月 19日 | ||||
用户指南 | UCC28061 300W PFC Pre-Regulator Evaluation Module | 2008年 5月 6日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
UCC28061EVM — UCC28061 300W PFC 前置稳压器评估模块
UCC28061 是一款双相、转换模式功率因数校正 (PFC) 前置稳压器。UCC28061EVM 是一款具有 390V、300W 直流输出的评估模块 (EVM),它在 85 VRMS 到 265 VRMS 的通用输入电压范围内工作,并提供功率因数校正功能。该前置稳压器使用 UCC28061 PFC 交错控制器使输入电流波成形,以提供功率因数校正功能。此器件采用 TI 的 Natural Interleaving™ 技术来交错升压相位。本用户指南提供了单面印刷电路板应用的原理图、材料清单、装配图以及评估典型 PFC 应用中的 UCC28060 所需的测试设置信息。
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。