产品详情

Operating temperature range (°C) -40 to 140 Rating Catalog
Operating temperature range (°C) -40 to 140 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRM) 8 16 mm² 4 x 4
  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration
  • Negative Voltage Handling on HS (–5 V)
  • Maximum Boot Voltage of 120 V
  • Maximum VDD Voltage of 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink and 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time With 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side
    Driver
  • Specified from –40°C to 140°C
  • Drives Two N-Channel MOSFETs in High-Side
    and Low-Side Configuration
  • Negative Voltage Handling on HS (–5 V)
  • Maximum Boot Voltage of 120 V
  • Maximum VDD Voltage of 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink and 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time With 1000-pF Load
  • 1-ns Delay Matching
  • Undervoltage Lockout for High-Side and Low-Side
    Driver
  • Specified from –40°C to 140°C

The UCC2720x family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200 are offered. The UCC27200 has high noise immune CMOS input thresholds while the UCC27201 has TTL compatible thresholds.

The UCC2720x family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC27200 are offered. The UCC27200 has high noise immune CMOS input thresholds while the UCC27201 has TTL compatible thresholds.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
UCC27211 正在供货 具有 8V UVLO 和 TTL 输入的 4A、120V 半桥栅极驱动器 This product offers higher, 4-A drive current and improved, 18-ns propagation delay in more packages.
UCC27289 正在供货 具有 8V UVLO 和使能功能的 2.5A 至 3.5A、120V 半桥栅极驱动器 This product offers better negative voltage handling, tighter propagation delays, and a 3mm x 3mm package option

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 UCC2720x, 120-V Boot, 3-A Peak, High Frequency, High-Side and Low-Side Driver 数据表 (Rev. C) PDF | HTML 2016年 4月 28日
应用手册 了解并比较栅极驱动器的峰值电流能力 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
更多文献资料 Troubleshooting gate drive circuits in automotive and industrial applications 2021年 3月 23日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日
应用手册 驱动器UCC27201上电时刻HO引脚误脉冲的分析及解决 2013年 7月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCC27201 and UCC27201A PSpice Transient Model (Rev. B)

SLUM096B.ZIP (74 KB) - PSpice Model
仿真模型

UCC27201 and UCC27201A TINA-TI Transient Reference Design (Rev. A)

SLUM114A.TSC (193 KB) - TINA-TI Reference Design
仿真模型

UCC27201 and UCC27201A TINA-TI Transient Spice Model (Rev. A)

SLUM113A.ZIP (30 KB) - TINA-TI Spice Model
仿真模型

UCC27201 and UCC27201A Unencrypted PSpice Transient Model

SLUM502.ZIP (4 KB) - PSpice Model
计算工具

SLURB12 UCC272xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
UCC27201A-DIE 120V 升压、3A 峰值电流、高频、高侧/低侧驱动器 UCC27201A-Q1 具有 8V UVLO 和负电压处理能力的汽车类 3A、120V 半桥栅极驱动器 UCC27210 具有 8V UVLO 和 CMOS 输入的 4A、120V 半桥栅极驱动器 UCC27211 具有 8V UVLO 和 TTL 输入的 4A、120V 半桥栅极驱动器 UCC27211A 具有 8V UVLO 和负电压处理能力的 4A、120V 半桥栅极驱动器 UCC27211A-Q1 具有 8V UVLO 和负电压处理能力的汽车类 4A、120V 半桥栅极驱动器 UCC27212 具有 5V UVLO 和负电压处理能力的 4A、120V 半桥栅极驱动器 UCC27212A-Q1 具有 5V UVLO 的汽车类 4A、120V 半桥栅极驱动器 UCC27282 具有 5V UVLO、互锁和使能功能的 3A、120V 半桥栅极驱动器 UCC27282-Q1 具有 5V UVLO、互锁功能和使能功能的汽车级 3A、120V 半桥驱动器 UCC27284 具有 5V UVLO 和使能端的 3A、120V 半桥栅极驱动器 UCC27284-Q1 具有 5V UVLO 的汽车类 3A、120V 半桥栅极驱动器 UCC27288 具有 8V UVLO 且无内部自举二极管的 2.5A 至 3.5A 120V 半桥驱动器 UCC27289 具有 8V UVLO 和使能功能的 2.5A 至 3.5A、120V 半桥栅极驱动器
AC/DC & DC/DC controllers (external FET)
UCC27200 具有 8V UVLO 和 CMOS 输入的 3A、120V 半桥栅极驱动器 UCC27200-Q1 具有 8V UVLO 和 CMOS 输入的汽车类 3A、120V 半桥栅极驱动器 UCC27200A 具有 8V UVLO、负电压处理能力和 CMOS 输入的 3A、120V 半桥栅极驱动器 UCC27201 具有 8V UVLO 和 TTL 输入的 3A、120V 半桥栅极驱动器 UCC27201A 具有 8V UVLO 和负电压处理能力的 3A、120V 半桥栅极驱动器
参考设计

TIDM-AUTO-DC-LED-LIGHTING — 面向汽车前灯应用的多通道高密度 LED 控制

此设计采用 TMS320F2803x Piccolo 微控制器,实现了通常适合汽车照明系统的高效率多通道直流/直流 LED 控制系统。此设计支持多达 6 个 LED 控制通道,每个通道具有最高 1.2A 的电流驱动能力。凭借升压和降压双级电源拓扑,此系统可通过 8V 至 20V 的宽输入直流电压范围运行,这非常适合汽车应用。
设计指南: PDF
原理图: PDF
参考设计

PMP4333 — 用于电信以及商用电源的 1kW 三轨隔离式 DC/DC 数字电源 (-8V@.25A)

This reference design demostrates full-function 1.2KW triple-rail digital power supply solution for telecom application. The input range is 36-60Vin and outputs are two 48V10A(Full bridge) and one 5.5V30A(active clamp). Synchrounous rectifiers are used in the design and the overall efficiency is (...)
测试报告: PDF
参考设计

PMP4320A — 适用于电信应用的、采用数字控制的 600W 半砖型 DC-DC 转换器 - 参考设计

PMP4320A 参考设计是标准半砖尺寸的单输出 DC/DC 转换器,具有基于 UCD3138 的全数字控制配置。  输出电压为 12V,可提供 50A 输出电流。  该转换器具有灵活的配置选项,效率高,性能良好,是总线转换器的理想选择。
测试报告: PDF
原理图: PDF
参考设计

PMP8878 — 基于 UCC28250 的 1/8 砖型隔离式 DC/DC 电信电源模块

PMP8878 是基于 UCC28250 高级 PWM 控制器的全功能 1/8 砖型隔离式直流/直流电信电源模块。参考设计采用次级侧控制和硬开关全桥电源拓扑,可在 40V-75V 输入源宽范围内运行时提供 12V/180W 输出功率。该参考设计的亮点包括:95% 峰值效率、预偏置启动、过热保护和过流保护(间断模式)。偏置电源块采用 UCC25230,而该设计中采用的闸极驱动器包括用于驱动 SR MOSFET 的 UCC27324 和用于驱动初级侧半桥 MOSFET 的 UCC27201。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HSOIC (DDA) 8 查看选项
SOIC (D) 8 查看选项
VSON (DRM) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频