UCC27200-Q1

正在供货

具有 8V UVLO 和 CMOS 输入的汽车类 3A、120V 半桥栅极驱动器

产品详情

Operating temperature range (°C) -40 to 125 Rating Automotive Input supply voltage (max) (V) 17 Input supply voltage (min) (V) 8
Operating temperature range (°C) -40 to 125 Rating Automotive Input supply voltage (max) (V) 17 Input supply voltage (min) (V) 8
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration
  • Maximum Boot Voltage: 120 V
  • Maximum VDD Voltage: 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time With 1000-pF Load
  • 1-ns Delay Matching
  • Specified from –40°C to 140°C (Junction Temperature)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Drives Two N-Channel MOSFETs in High-Side and Low-Side Configuration
  • Maximum Boot Voltage: 120 V
  • Maximum VDD Voltage: 20 V
  • On-Chip 0.65-V VF, 0.6-Ω RD Bootstrap Diode
  • Greater than 1 MHz of Operation
  • 20-ns Propagation Delay Times
  • 3-A Sink, 3-A Source Output Currents
  • 8-ns Rise and 7-ns Fall Time With 1000-pF Load
  • 1-ns Delay Matching
  • Specified from –40°C to 140°C (Junction Temperature)

All trademarks are the property of their respective owners.

The UCC2720x-Q1 family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active-clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers, forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720x-Q1 are offered – the UCC27200-Q1 has high-noise-immune CMOS input thresholds, and the UCC27201-Q1 has TTL-compatible thresholds.

Both devices are offered in the 8-pin SO PowerPAD (DDA) package.

For all available packages, see the orderable addendum at the end of the data sheet.

The UCC2720x-Q1 family of high-frequency N-channel MOSFET drivers include a 120-V bootstrap diode and high-side and low-side drivers with independent inputs for maximum control flexibility. This allows for N-channel MOSFET control in half-bridge, full-bridge, two-switch forward, and active-clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1 ns between the turnon and turnoff of each other.

An on-chip bootstrap diode eliminates the external discrete diodes. Undervoltage lockout is provided for both the high-side and the low-side drivers, forcing the outputs low if the drive voltage is below the specified threshold.

Two versions of the UCC2720x-Q1 are offered – the UCC27200-Q1 has high-noise-immune CMOS input thresholds, and the UCC27201-Q1 has TTL-compatible thresholds.

Both devices are offered in the 8-pin SO PowerPAD (DDA) package.

For all available packages, see the orderable addendum at the end of the data sheet.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
UCC27201A-Q1 正在供货 具有 8V UVLO 和负电压处理能力的汽车类 3A、120V 半桥栅极驱动器 This device is pin-to-pin with TTL input structure

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 UCC2720x-Q1 120-V Boot, 3-A Peak, High-Frequency High-Side and Low-Side Driver 数据表 (Rev. C) PDF | HTML 2016年 8月 2日
应用手册 了解并比较栅极驱动器的峰值电流能力 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
应用简报 了解峰值源电流和灌电流 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
应用简报 适用于栅极驱动器的外部栅极电阻器设计指南 (Rev. A) 英语版 (Rev.A) 2020年 4月 29日
更多文献资料 Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 2018年 10月 29日
更多文献资料 MOSFET 和 IGBT 栅极驱动器电路的基本原理 最新英语版本 (Rev.A) 2018年 4月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

UCC27200 and UCC27200A PSpice Transient Model

SLUM095.ZIP (40 KB) - PSpice Model
仿真模型

UCC27200 and UCC27200A TINA-TI Transient Reference Design

SLUM112.TSC (138 KB) - TINA-TI Reference Design
仿真模型

UCC27200 and UCC27200A TINA-TI Transient Spice Model

SLUM111.ZIP (9 KB) - TINA-TI Spice Model
仿真模型

UCC27200 and UCC27200A Unencrypted PSpice Transient Model

SLUM523.ZIP (2 KB) - PSpice Model
计算工具

SLURB12 UCC272xx Schematic Review Template

支持的产品和硬件

支持的产品和硬件

产品
半桥驱动器
UCC27201A-DIE 120V 升压、3A 峰值电流、高频、高侧/低侧驱动器 UCC27201A-Q1 具有 8V UVLO 和负电压处理能力的汽车类 3A、120V 半桥栅极驱动器 UCC27210 具有 8V UVLO 和 CMOS 输入的 4A、120V 半桥栅极驱动器 UCC27211 具有 8V UVLO 和 TTL 输入的 4A、120V 半桥栅极驱动器 UCC27211A 具有 8V UVLO 和负电压处理能力的 4A、120V 半桥栅极驱动器 UCC27211A-Q1 具有 8V UVLO 和负电压处理能力的汽车类 4A、120V 半桥栅极驱动器 UCC27212 具有 5V UVLO 和负电压处理能力的 4A、120V 半桥栅极驱动器 UCC27212A-Q1 具有 5V UVLO 的汽车类 4A、120V 半桥栅极驱动器 UCC27282 具有 5V UVLO、互锁和使能功能的 3A、120V 半桥栅极驱动器 UCC27282-Q1 具有 5V UVLO、互锁功能和使能功能的汽车级 3A、120V 半桥驱动器 UCC27284 具有 5V UVLO 和使能端的 3A、120V 半桥栅极驱动器 UCC27284-Q1 具有 5V UVLO 的汽车类 3A、120V 半桥栅极驱动器 UCC27288 具有 8V UVLO 且无内部自举二极管的 2.5A 至 3.5A 120V 半桥驱动器 UCC27289 具有 8V UVLO 和使能功能的 2.5A 至 3.5A、120V 半桥栅极驱动器
AC/DC & DC/DC controllers (external FET)
UCC27200 具有 8V UVLO 和 CMOS 输入的 3A、120V 半桥栅极驱动器 UCC27200-Q1 具有 8V UVLO 和 CMOS 输入的汽车类 3A、120V 半桥栅极驱动器 UCC27200A 具有 8V UVLO、负电压处理能力和 CMOS 输入的 3A、120V 半桥栅极驱动器 UCC27201 具有 8V UVLO 和 TTL 输入的 3A、120V 半桥栅极驱动器 UCC27201A 具有 8V UVLO 和负电压处理能力的 3A、120V 半桥栅极驱动器
封装 引脚 下载
HSOIC (DDA) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频