TXS0206-29
- Level Translator
- VCCA Range of 1.1 V to 3.6 V
- Fast Propagation Delay (4 ns Max When
Translating Between 1.8 V and 2.9 V)
- Low-Dropout (LDO) Regulator
- 200-mA LDO Regulator With Enable
- 2.9-V Output Voltage
- 3.05-V to 5.5-V Input Voltage Range
- Very Low Dropout: 200 mV at 200 mA
- ESD Protection Exceeds JESD 22 (A Port)
- 2000-V Human-Body Model (A114-B)
- 1000-V Charged-Device Model (C101)
- ±8-kV Contact Discharge IEC 61000-4-2 ESD (B Port)
All other trademarks are the property of their respective owners.
The TXS0206-29 is a complete solution for interfacing microprocessors with MultiMediaCards (MMCs), secure digital (SD) cards, and Memory Stick™ cards. It is comprised of a high-speed level translator, a low-dropout (LDO) voltage regulator, IEC level ESD protection, and EMI filtering circuitry.
The voltage-level translator has two supply voltage pins. VCCA can be operated over the full range of 1.1 V to 3.6 V. VCCB is set at 2.9 V and is supplied by an internal LDO. The integrated LDO accepts input voltages from 3.05 V to as high as 5.5 V and outputs 2.9 V, 200 mA to the B-side circuitry and to the external memory card. The TXS0206-29 enables system designers to easily interface low-voltage microprocessors to memory cards operating at 2.9 V.
Memory card standards recommend high-ESD protection for devices that connect directly to the external memory card. To meet this need, the TXS0206-29 incorporates ±8-kV Contact Discharge protection on the card side.
Since memory cards are widely used in mobile phones, PDAs, digital cameras, personal media players, camcorders, set-top boxes, etc. Low static power consumption and small package size make the TXS0206-29 an ideal choice for these applications. The TXS0206-29 is offered in a 20-bump wafer chip scale package (WCSP). This package has dimensions of 1.96 mm × 1.56 mm, with a 0.4-mm ball pitch for effective board-space savings.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TXS0206-29 MMC, SD Card, Memory Stick(TM) Voltage-Translation Transceiver 数据表 | 2009年 12月 2日 | |||
应用手册 | SDIO 的电压转换 | PDF | HTML | 英语版 | PDF | HTML | 2022年 5月 19日 | |
选择指南 | Voltage Translation Buying Guide (Rev. A) | 2021年 4月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YFP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点