TUSB9261-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with the Following Exceptions:
- Device CDM ESD Classification Level C3
- Ideal for bridging Serial ATA (SATA) Devices, Such
as Hard Disk Drives (HDD), Solid State Drives (SSD),
or Optical Drives (OD) to Universal Serial Bus (USB) - USB Interface
- Integrated Transceiver Supports SS/HS/FS Signaling
- Best in Class Adaptive Equalizer
- Allows for Greater Jitter Tolerance in the Receiver
- USB Class Support
- USB Attached SCSI Protocol (UASP) for HDD and SSD
- USB Mass Storage Class Bulk-Only Transport (BOT)
Including Support for Error Conditions Per the
13 Cases (Defined in the BOT Specification) - USB Bootability Support
- USB Human Interface Device (HID)
- Supports Firmware Update Via USB Using a TI Provided Application
- SATA Interface
- Serial ATA Specification Revision 2.6 Supporting gen1 and
gen2 Data Rates - Supports hot plug
- Supports Mass-Storage Devices Compatible with the ATA/ATAPI-8
Specification
- Serial ATA Specification Revision 2.6 Supporting gen1 and
- Integrated ARM Cortex M3 Core
- Customizable Application Code Loaded From EEPROM Via SPI Interface
- Two Additional SPI Port Chip Selects for Peripheral Connection
- Up to 5 GPIOs for End-User Configuration via HID
- Serial Communications Interface for Debug (UART)
- General Features
- Integrated Spread Spectrum Clock Generation Enables Operation
from a Single Low Cost Crystal or Clock Oscillator- Supports 20, 25, 30 or 40 MHz
- JTAG Interface for IEEE1149.1 and IEEE1149.6 Boundary Scan
- Available in a Fully RoHS Compliant Package (PAP)
- Integrated Spread Spectrum Clock Generation Enables Operation
The TUSB9261-Q1 is an ARM cortex M3 microcontroller based Universal Serial Bus (USB) 3.0 to Serial ATA (SATA) bridge. It provides the necessary hardware and firmware to implement a USB Attached SCSI Protocol (UASP) compliant mass storage device suitable for bridging SATA compatible hard disk drives (HDD) and solid state disk drives (SSD) to a USB 3.0 bus. The firmware also implements the mass storage class bulk-only transport (BOT) for bridging optical drives and other compatible SATA devices to the USB bus. In addition to UASP and BOT support,a USB human interface device (HID) interfaces is supported for control of the general purpose input/ouput (GPIO). The SATA interface supports gen1 (1.5-Gbps) and gen2 (3.0-Gbps) for cable lengths up to 2 meters.
The device is available in a 64-pin HTQFP package and is designed for operation over the industrial temperature range of 40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TUSB9261-Q1 USB 3.0 to SATA Bridge 数据表 (Rev. A) | 2014年 1月 31日 | |||
* | 勘误表 | TUSB9261 Errata (Rev. B) | 2012年 12月 20日 | |||
用户指南 | TUSB9261 DEMO User's Guide (Rev. A) | 2014年 12月 9日 | ||||
应用手册 | TUSB9261 Implementation Guide (Rev. E) | 2014年 12月 9日 | ||||
用户指南 | TUSB9260 Flash Burner - User Guide (Rev. D) | 2013年 10月 24日 | ||||
用户指南 | TUSB926x SpeedBoost Monitor User's Guide | 2010年 9月 23日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TUSB9261DEMO — TUSB9261 演示套件
The TUSB9261DEMO board is a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) development kit. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware for connection to a SATA device such as a solid state drive, hard disk drive, DVD (...)
SLLC414 — TUSB926x FlashBurner Utility
支持的产品和硬件
产品
USB 集线器和控制器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00148 — 用于汽车信息娱乐系统的 USB 2.0/3.0 海量存储桥接器
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PAP) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。