主页 接口 USB IC USB 集线器和控制器

TUSB2077A

正在供货

7 端口全速 12Mbps USB 2.0 集线器

产品详情

Function USB2 USB speed (Mbps) 12 Type Hub Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function USB2 USB speed (Mbps) 12 Type Hub Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
LQFP (PT) 48 81 mm² 9 x 9
  • Fully Compliant With the USB Specification as a
    Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low-Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven
      Downstream Ports
    • Bus-Powered Mode Supporting Four
      Downstream Ports
  • All Downstream Ports Support Full-Speed and
    Low-Speed Operations
  • Power Switching and Overcurrent Reporting Is
    Provided Ganged or Per Port
  • Supports Suspend and Resume Operations
  • Suspend Status Pin Available for External Logic
    Power Down
  • Supports Custom Vendor ID and Product ID With
    External Serial EEPROM
  • 3-State EEPROM Interface Allows EEPROM
    Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need
    for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to
    Voltage Spikes
  • Supports 6-MHz Operation Through a Crystal
    Input or a 48-MHz Input Clock
  • New Functional Pins Introduced to Reduce the
    Board Material Cost
    • 3 LED Indicator Control Outputs Enable
      Visualized Monitoring of 6 Different Hub/Port
      Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Pin Available to Disable External Pullup
      Resistor on DP0 for 15 ms After Reset or After
      Change on BUSPWR and Enable Easy
      Implementation of Onboard Bus/Self-Power
      Dynamic Switching Circuitry
  • No Special Driver Requirements; Works
    Seamlessly With Any Operating System With USB
    Stack Support
  • Available in 48-Pin LQFP Package
  • JEDEC Descriptor S–PQFP–G for Low-Profile
    Quad Flatpack (LQFP).
  • Fully Compliant With the USB Specification as a
    Full-Speed Hub: TID #20240226
  • Integrated USB Transceivers
  • 3.3-V Low-Power ASIC Logic
  • Two Power Source Modes
    • Self-Powered Mode Supporting Seven
      Downstream Ports
    • Bus-Powered Mode Supporting Four
      Downstream Ports
  • All Downstream Ports Support Full-Speed and
    Low-Speed Operations
  • Power Switching and Overcurrent Reporting Is
    Provided Ganged or Per Port
  • Supports Suspend and Resume Operations
  • Suspend Status Pin Available for External Logic
    Power Down
  • Supports Custom Vendor ID and Product ID With
    External Serial EEPROM
  • 3-State EEPROM Interface Allows EEPROM
    Sharing
  • Push-Pull Outputs for PWRON Eliminate the Need
    for External Pullup Resistors
  • Noise Filtering on OVRCUR Provides Immunity to
    Voltage Spikes
  • Supports 6-MHz Operation Through a Crystal
    Input or a 48-MHz Input Clock
  • New Functional Pins Introduced to Reduce the
    Board Material Cost
    • 3 LED Indicator Control Outputs Enable
      Visualized Monitoring of 6 Different Hub/Port
      Status (HUBCFG, PORTPWR, PORTDIS)
    • Output Pin Available to Disable External Pullup
      Resistor on DP0 for 15 ms After Reset or After
      Change on BUSPWR and Enable Easy
      Implementation of Onboard Bus/Self-Power
      Dynamic Switching Circuitry
  • No Special Driver Requirements; Works
    Seamlessly With Any Operating System With USB
    Stack Support
  • Available in 48-Pin LQFP Package
  • JEDEC Descriptor S–PQFP–G for Low-Profile
    Quad Flatpack (LQFP).

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB 2.0 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pull-up resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry. The three-LED indicator control output pins also enable the implementation of visualized status monitoring of the hub and its downstream ports. With these new function pins, the end equipment vendor can considerably reduce the total board cost while adding additional product value.

The EXTMEM pin (pin 47) enables or disables the optional EEPROM interface. When EXTMEM is high, the vendor and product IDs (VID and PID) use defaults, such that the message displayed during enumeration is General Purpose USB Hub.

The TUSB2077A supports bus-powered and self-powered modes. External power-management devices, such as the TPS2044, are required to control the 5-V power source switching (on/off) to the downstream ports and to detect an overcurrent condition from the downstream ports individually or ganged. An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port will be switched off. A ganged hub switches on power to all its downstream ports when power must be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

The TUSB2077A hub is a 3.3-V CMOS device that provides up to seven downstream ports in compliance with the USB 2.0 specification. Because this device is implemented with a digital state machine instead of a microcontroller, no software programming is required. Fully compliant USB transceivers are integrated into the ASIC for all upstream and downstream ports. The downstream ports support full-speed and low-speed devices by automatically setting the slew rate according to the speed of the device attached to the ports. The configuration of the BUSPWR terminal selects either the bus-powered or self-powered mode. The introduction of the DP0 pull-up resistor disable terminal, DP0PUR, makes it much easier to implement an onboard bus/self-power dynamic-switching circuitry. The three-LED indicator control output pins also enable the implementation of visualized status monitoring of the hub and its downstream ports. With these new function pins, the end equipment vendor can considerably reduce the total board cost while adding additional product value.

The EXTMEM pin (pin 47) enables or disables the optional EEPROM interface. When EXTMEM is high, the vendor and product IDs (VID and PID) use defaults, such that the message displayed during enumeration is General Purpose USB Hub.

The TUSB2077A supports bus-powered and self-powered modes. External power-management devices, such as the TPS2044, are required to control the 5-V power source switching (on/off) to the downstream ports and to detect an overcurrent condition from the downstream ports individually or ganged. An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an overcurrent event, only power to the affected downstream port will be switched off. A ganged hub switches on power to all its downstream ports when power must be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also, when a ganged hub senses an overcurrent event, power to all downstream ports will be switched off.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 TUSB2077A 7-Port Hub for the Universal Serial Bus With Optional Serial EEPROM Interface 数据表 (Rev. F) PDF | HTML 2014年 8月 31日
* 勘误表 TUSB2077A Errata 2006年 10月 3日
用户指南 TUSB2036 and TUSB2077A EVM User's 2013年 12月 3日
应用手册 TI USB 1.1/USB 2.0 Hub Frequently Asked Questions 2011年 3月 4日
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
LQFP (PT) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频