产品详情

SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 100 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 100 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
DSBGA (YZK) 24 7.5625 mm² 2.75 x 2.75 WQFN (RTJ) 20 16 mm² 4 x 4
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TSC2003 正在供货 具有直接电池测量和温度传感器的 4 线电阻式触摸屏控制器 I2C touch screen controller with direct battery measurement, 2 auxiliary analog inputs

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 14
类型 标题 下载最新的英语版本 日期
* 数据表 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Scrn Cntrlr w/I²C™ Int 数据表 (Rev. E) 2008年 3月 21日
应用手册 PCB Layout Guideline for TI Resistive TSC Devices 2012年 10月 4日
应用手册 POR and Resets in TSC2004/5/6 2011年 10月 16日
应用手册 TSC2004 Linux® Driver 2009年 3月 29日
应用手册 TSC2004 WinCE® 6.0 Driver 2009年 3月 29日
应用手册 Important Considerations to Assure a Safe POR 2009年 3月 10日
模拟设计期刊 触摸屏系统中的校准 英语版 2008年 8月 12日
模拟设计期刊 Using a touch-screen controller’s auxiliary inputs 2007年 10月 12日
应用手册 On TSC2004 Power Consumption 2007年 10月 8日
应用手册 Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 2007年 9月 15日
应用手册 Set Up and Use TSC Timings 2007年 6月 7日
应用手册 Operation Schemes of Touch Screen Controllers 2007年 5月 21日
EVM 用户指南 TSC2004EVM and TSC2004EVM-PDK 2007年 3月 30日
应用手册 Apply TI TSC for Various and Multiple Functions 2006年 12月 11日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

TSC200XSW-LINUX — 适用于 TSC200X 的 Linux 驱动程序

The Linux driver supports the TSC200x family of Nano-Power Touch Screen Controllers. The Linux driver supports communication through the I2C and SPI buses and interfaces with the Input sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported (...)

支持软件

SBAC080 TSC2004 WinCE6 Example Driver

支持的产品和硬件

支持的产品和硬件

产品
触摸屏控制器
TSC2004 12 位、毫微功耗、4 线触摸屏控制器
软件
代码示例或演示
TSC2004-WCE6-DRV TSC2004 WinCE6 示例驱动程序
支持软件

SBAC081 TSC2004 WinCE5 Example Driver

支持的产品和硬件

支持的产品和硬件

产品
触摸屏控制器
TSC2004 12 位、毫微功耗、4 线触摸屏控制器
软件
代码示例或演示
TSC2004-WCE5-DRV TSC2004 WinCE5 示例驱动程序
支持软件

SBAC082 TSC2004 Linux Example Driver

支持的产品和硬件

支持的产品和硬件

产品
触摸屏控制器
TSC2004 12 位、毫微功耗、4 线触摸屏控制器
软件
代码示例或演示
TSC2004-LINUX-DRV TSC2004 Linux 示例驱动程序
仿真模型

TSC2004 IBIS Model

SBAM125.ZIP (80 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 下载
DSBGA (YZK) 24 查看选项
WQFN (RTJ) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频