TPS92315
- Primary-Side Regulation (PSR) eliminates opto-coupler
- ±5% LED current regulation
- 130 kHz maximum switching frequency enables high power density SSL drivers designs
- Quasi-resonant valley switching operation for highest overall efficiency
- Patent-pending frequency jitter scheme to ease EMI compliance
- Wide VCC range (35V) allows small bias capacitor
- Drive output for MOSFET
- Protection functions: over-voltage, low-line, and over-current
- SOT23-6 package
The TPS92315 flyback power supply controller provides isolated output current regulation without the use of an optical coupler. The devices process operating information from the primary power switch and an auxiliary flyback winding to provide precise output current control. Low start-up current, dynamically controlled operating states and a tailored modulation profile support very low stand-by power without sacrificing start-up time or output transient response.
Control algorithms in the TPS92315 allow operating efficiencies to meet or exceed applicable standards. The drive output interfaces to a FET power switch. Discontinuous Conduction Mode (DCM) with valley switching is used to reduce switching losses. A combination of switching frequency and peak primary current amplitude modulation is used to keep conversion efficiency high across the full load and input voltage range.
The controller has a maximum switching frequency of 130 kHz and always maintains control of the peak primary current in the transformer. Protection features help keep secondary and primary component stress levels in check across the operation range.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | OFF-LINE, PRIMARY SIDE SENSING CONTROLLER 数据表 (Rev. A) | 2013年 3月 16日 | |||
白皮书 | 常见 LED 功能和 LED 驱动器设计注意事项 | 英语版 | 2020年 9月 21日 | |||
EVM 用户指南 | TPS92315EVM User's Guide (Rev. A) | 2013年 4月 6日 | ||||
更多文献资料 | LED 照明 灯泡替代及筒灯照明解决方案 | 2013年 3月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS92315DESIGN-CALC — TPS92315 设计计算器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点