TPS7A49
- Input Voltage Range: 3 V to 36 V
- Noise:
- 12.7 µVRMS (20 Hz to 20 kHz)
- 15.4 µVRMS (10 Hz to 100 kHz)
- Power-Supply Ripple Rejection:
- 72 dB (120 Hz)
- ≥ 52 dB (10 Hz to 400 kHz)
- Adjustable Output: 1.194 V to 33 V
- Output Current: 150 mA
- Dropout Voltage: 260 mV at 100 mA
- Stable with Ceramic Capacitors ≥ 2.2 µF
- CMOS Logic-Level-Compatible Enable Pin
- Fixed Current-Limit and Thermal Shutdown Protection
- Packages: 8-Pin HVSSOP PowerPAD™ and
3-mm × 3-mm VSON - Operating Temperature Range:
–40°C to 125°C
The TPS7A49 series of devices are positive, high-voltage (36 V), ultralow-noise (15.4 µVRMS, 72-dB PSRR) linear regulators that can source a 150-mA load.
These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other available features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.
The TPS7A49 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.
In addition, the TPS7A49 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.
For applications where positive and negative high-performance rails are required, consider TI’s TPS7A30xx family of negative high-voltage, ultralow-noise linear regulators as well.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS7A49 36-V, 150-mA, Ultralow-Noise, Positive Linear Regulator 数据表 (Rev. E) | PDF | HTML | 2015年 5月 26日 | ||
白皮书 | Parallel LDO Architecture Design Using Ballast Resistors | PDF | HTML | 2022年 12月 14日 | |||
白皮书 | Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast | PDF | HTML | 2022年 12月 13日 | |||
应用手册 | A Topical Index of TI LDO Application Notes (Rev. F) | 2019年 6月 27日 | ||||
应用手册 | Accurate Thermal Calculations on the Back of a Napkin | 2019年 6月 3日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
选择指南 | Low Dropout Regulators Quick Reference Guide (Rev. P) | 2018年 3月 21日 | ||||
选择指南 | 低压降稳压器快速参考指南 (Rev. M) | 最新英语版本 (Rev.P) | 2017年 1月 5日 | |||
更多文献资料 | 工业传感器和现场发送器 | 2011年 7月 28日 | ||||
EVM 用户指南 | TPS7A30-49EVM-567 User's Guide | 2010年 8月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SIDEGIG-XOVEREVM — 模拟有源交越音频插件模块
TPS7A30-49EVM-567 — TPS7A3001 和 TPS7A4901 低压降 (LDO) 线性稳压器评估模块
PMLKLDOEVM — 使用 TPS7A4901 和 TPS7A8300 的 PMLK 降压评估板
此 LDO 实验板是五块板的其中一块,是电源管理实验室套件 (PMLK) 的一部分。此 LDO 实验板有两个不同部分采用两种不同的 IC:TPS7A4901 和 TPS7A8300。此 LDO 实验板包含随附的手册,通过一些分步实验让使用者加深对电源设计的理解。PMLK 旨在通过实验就电气理论和 TI 电源设计对用户和开发者进行培训。
TPS7A4901 TINA-TI Transient Reference Design (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
HVSSOP (DGN) | 8 | 查看选项 |
VSON (DRB) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。