TPS780

正在供货

具有引脚可选双电平输出电压的 150mA 毫微级 IQ、低压降稳压器

产品详情

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 5.25 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2, 2.2, 2.3, 2.5, 2.7, 3, 3.3 Noise (µVrms) 86 Iq (typ) (mA) 0.0005 Thermal resistance θJA (°C/W) 66 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Output discharge Accuracy (%) 3 PSRR at 100 KHz (dB) 13 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8 WSON (DRV) 6 4 mm² 2 x 2
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options
  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator With Pin-Selectable
    Dual Voltage Level Output
  • Low Dropout: 200 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Available in Dual-Level, Fixed-Output Voltages
    From 1.5 V to 4.2 V
  • Available in an Adjustable Version from 1.22 V
    to 5.25 V or a Dual-Level Output Version
  • VSET Pin Toggles Output Voltage
    Between Two Factory-Programmed Voltage Levels
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm ×
    2-mm SON-6) Package Options

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

The TPS780 family of low-dropout (LDO) regulators offer the benefits of ultralow power, miniaturized packaging, and selectable dual-level output voltage levels with the VSET pin.

The ultralow-power and dynamic voltage scaling (DVS) capability which provides dual-level output voltages let designers customize power consumption for specific applications. Designers can now shift to a lower voltage level in a battery-powered design when the microprocessor is in sleep mode, further reducing overall system power consumption. The two voltage levels are preset at the factory and are stored using EPROM and are available on fixed output voltage devices.

The TPS780 series of LDOs are designed to be compatible with the TI MSP430 and other similar products. The enable pin is compatible with standard CMOS logic. The TPS780 series also come with thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C. For more cost-sensitive applications requiring a dual-level voltage option and only on par IQ, consider the TPS781 series, with an IQ of 1.0 µA and dynamic voltage scaling.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS7A03 正在供货 具有快速瞬态响应的毫微功耗 IQ 200nA 200mA 低压降 (LDO) 稳压器 200 mA, 1.5% tolerance, 200-nA IQ, smaller packages, fixed voltage options
TPS7A05 正在供货 200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable 200 mA, fixed voltage options, 2% accuracy
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 300 mA, low-noise (7 uVRMS), low-IQ (6.5 uA), high PSRR in small package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 TPS780xx 150-mA Low-Dropout Regulator, Ultralow-Power, IQ 500 nA With Pin-Selectable, Dual-Level Output Voltage 数据表 (Rev. E) PDF | HTML 2014年 9月 9日
白皮书 Understanding the Foundations of Quiescent Current in Linear Power Systems 2021年 2月 18日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
模拟设计期刊 Using power solutions to extend battery life in MSP430(TM) MCU applications (Rev. A) 2019年 9月 11日
应用手册 A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
模拟设计期刊 Q4 2009 Issue Analog Applications Journal 2018年 9月 24日
选择指南 Low Dropout Regulators Quick Reference Guide (Rev. P) 2018年 3月 21日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
选择指南 低压降稳压器快速参考指南 (Rev. M) 最新英语版本 (Rev.P) 2017年 1月 5日
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
应用手册 用于 MSP430 的带有双电平输出参考设计的 3.6V–5.5V 输入 LDO (Rev. A) 英语版 (Rev.A) 2010年 10月 8日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
EVM 用户指南 TPS780xxEVM-301 2008年 3月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS7066EVM-PDK — 适用于八通道 250kSPS 16 位内部基准 ADC 的 ADS7066 性能演示套件

ADS7066 评估模块 (EVM) 性能演示套件 (PDK) 平台用于评估 ADS7066 逐次逼近寄存器 (SAR) 型模数转换器 (ADC) 的性能

ADS7066EVM-PDK 提供电源和具有图形用户界面 (GUI) 的通信卡,可通过轻松连接到具有 I/O 扩展器的 8 输入通道部件,快速评估性能和功能。

用户指南: PDF
评估板

BP-ADS7128 — ADS7128 8 通道 12 位 ADC BoosterPack™ 插件模块

The BP-ADS7128 BoosterPack™ plug-in module is a platform for evaluating the performance of the successive approximation register (SAR) analog-to-digital converter (ADC) ADS7128 device and family of devices, which are analog, nanopower, eight-input-channel devices with an I/O expander.

BP-ADS7128 is (...)

用户指南: PDF
评估板

TPS780XXEVM-301 — TPS780XXEVM-301 评估模块

The TPS780xxEVM-301 demonstrates the TPS780330220 ultra low-power, low dropout (LDO) regulator with pin-selectable, dual output voltage levels. The TPS780330220 comes on the EVM. The EVM can be modified for use with any other products in this family. The EVM provides up to 150 mA while (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS78001 PSpice Transient Model

SLIM291.ZIP (48 KB) - PSpice Model
仿真模型

TPS78001 TINA-TI Transient Reference Design

SBVM056.TSC (99 KB) - TINA-TI Reference Design
仿真模型

TPS78001 TINA-TI Transient Spice Model

SBVM057.ZIP (29 KB) - TINA-TI Spice Model
仿真模型

TPS780180300 PSpice Transient Model (Rev. A)

SBVM088A.ZIP (22 KB) - PSpice Model
仿真模型

TPS780230300 PSpice Transient Model (Rev. A)

SBVM313A.ZIP (20 KB) - PSpice Model
仿真模型

TPS780270200 PSpice Transient Model (Rev. A)

SBVM386A.ZIP (22 KB) - PSpice Model
仿真模型

TPS780300250 PSpice Transient Model

SBVM385.ZIP (22 KB) - PSpice Model
仿真模型

TPS780330200 PSpice Transient Model

SBVM588.ZIP (100 KB) - PSpice Model
仿真模型

TPS780330200 Unencrypted PSpice Transient Model

SBVM587.ZIP (2 KB) - PSpice Model
仿真模型

TPS780330220 PSpice Transient Model (Rev. A)

SBVM387A.ZIP (22 KB) - PSpice Model
参考设计

TIDA-01519 — 具有低 BOM 成本和集成备用电池的火情和一氧化碳警报检测器参考设计

此参考设计是一款一氧化碳 (CO) 和火灾警报检测器参考设计,可识别典型的警报声音并具有无线功能,一旦检测到相关情况便会提醒用户。此设计用于家庭自动化和“智能”环境检测。一旦根据 FFT 功率频谱密度分析检测到 3kHz 或 520Hz 的信号频率,此系统就会确定是否发生了警报,然后将结果用于“传感器到云”,在警报处于住户的听力感知范围之外时进行提醒。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23-THN (DDC) 5 查看选项
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频