TPS732

正在供货

具有反向电流保护和使能功能的 250mA、高精度、超低压降稳压器

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.5, 1.6, 1.8, 1.9, 2.5, 3, 3.3, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 53 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.25 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.5, 1.6, 1.8, 1.9, 2.5, 3, 3.3, 5 Noise (µVrms) 30 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 53 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 PSRR at 100 KHz (dB) 32 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3
  • Stable with No Output Capacitor or Any Value or
    Type of Capacitor
  • Input Voltage Range: 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 40 mV Typical at
    250 mA
  • Excellent Load Transient Response–With or
    Without Optional Output Capacitor
  • NMOS Topology Provides Low Reverse Leakage
    Current
  • Low Noise: 30 µVRMS Typical (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and
    Temperature)
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min and Max
    Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable and Battery-Powered Equipment
    • Post-Regulation for Switching Supplies
    • Noise-Sensitive Circuitry such as VCOs
    • Point-of-Load Regulation for DSPs, FPGAs,
      ASICs, and Microprocessors

All other trademarks are the property of their respective owners

  • Stable with No Output Capacitor or Any Value or
    Type of Capacitor
  • Input Voltage Range: 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 40 mV Typical at
    250 mA
  • Excellent Load Transient Response–With or
    Without Optional Output Capacitor
  • NMOS Topology Provides Low Reverse Leakage
    Current
  • Low Noise: 30 µVRMS Typical (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and
    Temperature)
  • Less Than 1-µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min and Max
    Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable and Battery-Powered Equipment
    • Post-Regulation for Switching Supplies
    • Noise-Sensitive Circuitry such as VCOs
    • Point-of-Load Regulation for DSPs, FPGAs,
      ASICs, and Microprocessors

All other trademarks are the property of their respective owners

The TPS732 family of low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

The TPS732 family of low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low equivalent series resistance (ESR), and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is less than 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS784 正在供货 具有高精度和使能功能的 300mA、低 IQ、高 PSRR、低压降 (LDO) 稳压器 High-accuracy (0.5% typical), 25-uA IQ, adjustable-output LDO in SOT-23 package
TPS7A20 正在供货 具有高 PSRR 的 300mA、超低噪声、低 IQ、低压降 (LDO) 线性稳压器 300 mA, low-noise (7 uVRMS), low-IQ (6.5 uA), high PSRR in small package

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 TPS732xx Capacitor-Free, NMOS, 250-mA Low-Dropout Regulator With Reverse Current Protection 数据表 (Rev. P) PDF | HTML 2015年 12月 17日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
技术文章 LDO Basics: Thermals – How hot is your application? PDF | HTML 2017年 9月 20日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
用户指南 TPS73x01DRBEVM-518 User's Guide 2009年 8月 13日
用户指南 DEM-SOT223LDO Demonstration Fixture 2003年 10月 15日
更多文献资料 DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 2001年 2月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT223LDO — 采用 SOT223 (DCQ) 封装与大多数正输出 LDO 兼容的 DEM-SOT223LDO

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

用户指南: PDF
TI.com 上无现货
评估板

TPS73201DRBEVM-518 — TPS73201DRBEVM-518 评估模块

TPS73201DRBEVM-518 评估模块是一块完全组装且经过测试的电路板,用于对采用 DRB (3x3mm SON) 封装的 TPS73201 低压降 (LDO) 稳压器进行评估。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS73201 PSpice Transient Model (Rev. A)

SBVM171A.ZIP (21 KB) - PSpice Model
仿真模型

TPS73201 Unencrypted PSpice Transient Model

SBVM600.ZIP (1 KB) - PSpice Model
仿真模型

TPS73213 PSpice Transient Model

SBVM369.ZIP (21 KB) - PSpice Model
仿真模型

TPS73213 Unencrypted PSpice Transient Model

SBVM596.ZIP (1 KB) - PSpice Model
仿真模型

TPS73215 PSpice Transient Model

SBVM370.ZIP (21 KB) - PSpice Model
仿真模型

TPS73215 Unencrypted PSpice Transient Model

SBVM598.ZIP (1 KB) - PSpice Model
仿真模型

TPS73216 PSpice Transient Model

SBVM373.ZIP (21 KB) - PSpice Model
仿真模型

TPS73216 Unencrypted PSpice Transient Model

SBVM599.ZIP (1 KB) - PSpice Model
仿真模型

TPS73218 PSpice Transient Model

SBVM374.ZIP (21 KB) - PSpice Model
仿真模型

TPS73218 Unencrypted PSpice Transient Model

SBVM602.ZIP (1 KB) - PSpice Model
仿真模型

TPS73219 PSpice Transient Model

SBVM375.ZIP (21 KB) - PSpice Model
仿真模型

TPS73219 Unencrypted PSpice Transient Model

SBVM594.ZIP (1 KB) - PSpice Model
仿真模型

TPS73225 PSpice Transient Model

SBVM376.ZIP (21 KB) - PSpice Model
仿真模型

TPS73225 Unencrypted PSpice Transient Model

SBVM593.ZIP (1 KB) - PSpice Model
仿真模型

TPS73230 PSpice Transient Model

SBVM372.ZIP (21 KB) - PSpice Model
仿真模型

TPS73230 Unencrypted PSpice Transient Model

SBVM597.ZIP (1 KB) - PSpice Model
仿真模型

TPS73233 PSpice Transient Model

SBVM371.ZIP (21 KB) - PSpice Model
仿真模型

TPS73233 Unencrypted PSpice Transient Model

SBVM601.ZIP (1 KB) - PSpice Model
仿真模型

TPS73250 PSpice Transient Model

SBVM363.ZIP (21 KB) - PSpice Model
仿真模型

TPS73250 TINA-TI Transient Reference Design

SBVM366.TSC (49 KB) - TINA-TI Reference Design
仿真模型

TPS73250 TINA-TI Transient Spice Model

SBVM365.ZIP (7 KB) - TINA-TI Spice Model
仿真模型

TPS73250 Unencrypted PSpice Transient Model

SBVM595.ZIP (1 KB) - PSpice Model
参考设计

TIDA-00661 — 用于空气断路器的高分辨率、快速启动模拟前端参考设计

TIDA-00661 参考设计采用在空气断路器 (ACB) 或塑壳断路器 (MCCB) 中使用的电子跳闸单元 (ETU) 的信号处理前端子系统。此子系统包含具有 24 位分辨率和快速设置 (< 3ms) 的 Delta-Sigma ADC、±2.5V 稳压器、用于连接 ADC 并处理输入的 FRAM 微控制器 (MCU)。此子系统用于启动、计算全周期 RMS 电流、制定决策并在 30ms 内向电磁阀提供跳闸信号。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00306 — 介质转换器 - RJ45 到光纤转换器

此参考设计详细说明了如何使用 DP83849 评估板将 10/100BASE-TX 实施到 10/100BASE-FX 介质转换器中,从而使铜基传统设备轻松连接到光纤网络。铜基以太网 (10/100BASE-TX) 已广泛用于电网局域网,但通信距离有限。光纤网络已相当成熟,且成本持续下降。公用事业采用光纤网络来管理广域设备已变得可行并具有成本效益,光纤网络可带来更高的速度、更长的覆盖距离、更可靠的通信。
设计指南: PDF
原理图: PDF
参考设计

PMP21887 — 适用于 ASIC 的高电流 360A 静态/600A 峰值内核 PMBus 电压 12 相参考设计

该参考设计是一个十二相电源管理总线 (PMBus) 降压转换器,为数据中心硬件加速器、企业交换机和路由器应用特定集成电路 (ASIC) 内核电压轨供电。标称电压为 0.85V 时,该转换器可提供 360A 的连续电流和 600A 的峰值电流。它使用十二个 CSD95480 通用尺寸的 70A 智能功率级。设计包括用于测试的板载高速动态负载,可满足对高速 ASIC 的严格动态负载响应要求。该参考设计包括一个显示这些功能的测试报告,并支持剪切粘贴设计,以便通过 PMBus 为大电流 ASIC 内核电压轨供电。 
测试报告: PDF
原理图: PDF
参考设计

PMP20489 — 高密度 12V 输入、0.8V 200A 和 3.3V 75A POL 参考设计

基于 TPS53679 的此参考设计提供了单个 IC 来控制两个多相输出,主输出上有多达 6 相,而通道 2 上有多达两相;总共最多七相。多相还有助于消除输出纹波以及在给定开关频率下进行有效的更高带宽控制。PMP20489 参考设计展示了一种大电流五相 + 两相应用以及两个板载动态负载。测试报告重点介绍了热性能、动态响应和效率。
测试报告: PDF
原理图: PDF
参考设计

PMP2187 — 适用于医疗封装的反激式、线性稳压器 (5.75V@10mA)

此设计可提供隔离的 5V(两个)、3.3V、2.5V 及 -5V 输出。对于噪声敏感应用(如医学成像和数据采集),所有输出均可采用低压降 (LDO) 线性稳压器进行噪声过滤。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00826 — 50Ω 2GHz 示波器前端参考设计

此参考设计是 50Ω 输入示波器应用的模拟前端的一部分。系统设计人员可轻松使用此评估平台来处理频域和时域应用中的直流到 2GHz 的输入信号。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-223 (DCQ) 6 查看选项
SOT-23 (DBV) 5 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频