数据表
- 200mA Low Dropout Linear Regulator with Pin-Selectable Dual-Voltage Level Output
(PDF , 1119 KB) 2007年 8月 28日 (英文內容) - 查看所有技术文档
样片或购买
| 免费样片 | 立即购买 | 型号 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装|引脚 | 封装数量 | 载体 | 代理商库存 | TI 每千片标准交货时间 | 无此商品 | | TPS728330185DRVR | ACTIVE | -40 to 125 | 0.39 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | No Stock | 每千片标准交货时间:4至8周 | 无此商品 | | TPS728330185DRVT | ACTIVE | -40 to 125 | 0.45 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | 1K - 5K | 每千片标准交货时间:4至8周 |
|---|
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
技术文档
数据表 (1)
| 标题 | 类型 | 大小 (KB) | 日期 | 查看次数 | 下载最新英文版本 |
|---|---|---|---|---|---|
| 1119 | 2007年 8月 28日 |
工具与软件
模型 (1)
| 标题 | 种类 | 类型 | 大小 (KB) | 日期 | 查看次数 |
|---|---|---|---|---|---|
| TPS728330185 PSpice Transient Model | PSpice Model | ZIP | 33 KB | 2011年 11月 29日 |
设计套件与评估板 (1)
| 培训内容 | 型号 | 类型 |
|---|---|---|
| TPS728185315EVM267 评估模块 | TPS728185315EVM267 | 开发电路板/EVM |
支持和社区
培训活动
| 培训内容 | 类型 | 日期 |
|---|---|---|
|
Power Tip 22: Avoid these common error amplifier pitfalls
This Power Tip looks at three common error amplifier pitfalls. |
On-Line Training | On Demand |
|
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS. |
On-Line Training | On Demand |
|
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions. |
On-Line Training | On Demand |
|
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements. |
On-Line Training | On Demand |
|
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI. |
On-Line Training | On Demand |



