TPS65910 采用 6mm x 6mm QFN 封装的集成电源管理 IC (PMIC),具有 4 个 DC/DC、8 个 LDO 以及 RTC | 德州仪器 TI.com.cn

TPS65910 (正在供货)

采用 6mm x 6mm QFN 封装的集成电源管理 IC (PMIC),具有 4 个 DC/DC、8 个 LDO 以及 RTC

采用 6mm x 6mm QFN 封装的集成电源管理 IC (PMIC),具有 4 个 DC/DC、8 个 LDO 以及 RTC - TPS65910
数据表 勘误表
 

描述

The TPS65910 device is an integrated power-management IC available in 48-QFN package and dedicated to applications powered by one Li-Ion or Li-Ion polymer battery cell or 3-series Ni-MH cells, or by a 5-V input; it requires multiple power rails. The device provides three step-down converters, one step-up converter, and eight LDOs and is designed to support the specific power requirements of OMAP-based applications.

Two of the step-down converters provide power for dual processor cores and are controllable by a dedicated class-3 SmartReflex interface for optimum power savings. The third converter provides power for the I/Os and memory in the system.

The device includes eight general-purpose LDOs providing a wide range of voltage and current capabilities. The LDOs are fully controllable by the I2C interface. The use of the LDOs is flexible; they are intended to be used as follows: Two LDOs are designated to power the PLL and video DAC supply rails on the OMAP-based processors, four general-purpose auxiliary LDOs are available to provide power to other devices in the system, and two LDOs are provided to power DDR memory supplies in applications requiring these memories.

In addition to the power resources, the device contains an embedded power controller (EPC) to manage the power sequencing requirements of the OMAP systems and an RTC.

特性

  • Embedded Power Controller
  • Two Efficient Step-Down DC-DC Converters for Processor Cores
  • One Efficient Step-Down DC-DC Converter for I/O Power
  • One Efficient Step-Up 5-V DC-DC Converter
  • SmartReflex Compliant Dynamic Voltage Management for Processor Cores
  • 8 LDO Voltage Regulators and One Real-Time Clock (RTC) LDO (Internal Purpose)
  • One High-Speed I2C Interface for General-Purpose Control Commands (CTL-I2C)
  • One High-Speed I2C Interface for SmartReflex Class 3 Control and Command (SR-I2C)
  • Two Enable Signals Multiplexed with SR-I2C, Configurable to Control any Supply State and Processor Cores Supply Voltage
  • Thermal Shutdown Protection and Hot-Die Detection
  • An RTC Resource With:
    • Oscillator for 32.768-kHz Crystal or 32-kHz Built-in RC Oscillator
    • Date, Time, and Calendar
    • Alarm Capability
  • One Configurable GPIO
  • DC-DC Switching Synchronization Through Internal or External 3-MHz Clock

查看更多内容

参数 与其它产品相比 多通道IC(PMIC)

 
Regulated outputs (#)
Processor supplier
Processor name
Vin (Min) (V)
Vin (Max) (V)
Step-Up DC/DC Controller
Step-Down DC/DC Controller
LDO
Step-Up DC/DC Converter
Step-Down DC/DC Converter
Iout (Max) (A)
Iq (Typ) (mA)
Features
Shutdown Current (Typ) (uA)
Rating
Operating temperature range (C)
Configurability
Package Group
Package size: mm2:W x L (PKG)
TPS65910 TPS650250 TPS65216 TPS65217 TPS65218D0
12     6     5     9     7    
Texas Instruments
Samsung
Freescale    
Texas Instruments     Texas Instruments     Texas Instruments     Texas Instruments    
AM1705/07
AM1806/08
AM335x
AM3505/17
AM3703/15
DM3730/25
OMAP-L137/38
OMAP350xx
TMS320C674x
S5PV210
S5PC110
S5PC100
S5P6440x
DM643x
DM644x
IMX27
IMX35
IMX37
IMX508
IMX51
IMX53    
AM335x
AMIC110    
AM335x
AMIC110
AMIC120    
AM335x     AM437x
AM438x
AM335x    
1.7     2.5     1.8     2.75     2.2    
5.5     6     5.5     5.8     5.5    
0     0     0     0     0    
0     0     0     0     0    
8     3     1     4     1    
1     0     0     1     1    
3     3     4     4     5    
1.5     1.6     1.8     1.2     1.8    
  0.085     0.220     0.08      
Comm Control
Dynamic Voltage Scaling
Enable
I2C Control
Over Current Protection
Power Sequencing
Synchronous Rectification
Thermal Shutdown    
Power Sequencing       Comm Control      
  16     5     6      
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 105     -40 to 105     -40 to 105    
Factory programmable
Software configurable    
Hardware configurable     Factory programmable     Factory programmable
Software configurable    
Customer programmable
Factory programmable
Software configurable    
VQFN | 48     VQFN | 32     VQFN | 48     VQFN | 48     HTQFP | 48
VQFN | 48    
48VQFN: 36 mm2: 6 x 6 (VQFN | 48)     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)     48VQFN: 36 mm2: 6 x 6 (VQFN | 48)     48VQFN: 36 mm2: 6 x 6 (VQFN | 48)     48HTQFP: 81 mm2: 9 x 9 (HTQFP | 48)
48VQFN: 36 mm2: 6 x 6 (VQFN | 48)