TPS62230

正在供货

采用 1x1.5 SON 封装、具有 DCS-Control 的 2MHz 超小型降压转换器

产品详情

Iout (max) (A) 0.5 Vin (min) (V) 2.05 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 3500
Iout (max) (A) 0.5 Vin (min) (V) 2.05 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 3500
USON (DRY) 6 1.45 mm² 1.45 x 1
  • 2 MHz / 3 MHz Switching Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Operating Junction Temperature of –40°C to 125°C
  • High PSRR (up to 90 dB)
  • Small External Output Filter Components 1 µH and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power-Save Mode for Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1-mm × 1.5-mm × 0.6-mm USON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • APPLICATIONS
    • LDO Replacement
    • Portable Audio, Portable Media
    • Low Power Wireless
    • Low Power DSP Core Supply
    • Digital Cameras

All other trademarks are the property of their respective owners

  • 2 MHz / 3 MHz Switching Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500 mA
  • Operating Junction Temperature of –40°C to 125°C
  • High PSRR (up to 90 dB)
  • Small External Output Filter Components 1 µH and 4.7 µF
  • VIN range from 2.05 V to 6 V
  • Optimized Power-Save Mode for Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1-mm × 1.5-mm × 0.6-mm USON Package
  • 12-mm2 Minimum Solution Size
  • Supports 0.6-mm Maximum Solution Height
  • APPLICATIONS
    • LDO Replacement
    • Portable Audio, Portable Media
    • Low Power Wireless
    • Low Power DSP Core Supply
    • Digital Cameras

All other trademarks are the property of their respective owners

The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.

The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.

The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.

With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.

The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.

The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.

For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS628510 正在供货 采用 SOT583 封装的 2.7V 至 6V、0.5A 固定频率降压转换器 Leaded SOT583 package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 26
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6223xx 2-MHz and 3-MHz Ultra Small Step-Down Converter in 1 x 1.5 USON Package 数据表 (Rev. G) PDF | HTML 2016年 1月 21日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 TI 降压开关直流/直流转换器应用手册的快速参考指南 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022年 7月 8日
白皮书 Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
更多文献资料 Comparing Power-Supply Architectures for a 12-bit ADC 2017年 7月 25日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
模拟设计期刊 了解 DCS-Control™ 拓扑中的频率变化 英语版 2015年 11月 16日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
模拟设计期刊 高效、低纹波的分布式控制系统 (DCS)- 控制的降压转换器提供无缝的 PWM/PWR- 保存转换 英语版 2013年 8月 30日
EVM 用户指南 TPS62230EVM-574 USER'S GUIDE (Rev. A) 2013年 7月 31日
用户指南 TPS622312 EVM-574 User's Guide (Rev. A) 2013年 7月 31日
用户指南 TPS622315EVM-574 User's Guide (Rev. A) 2013年 7月 31日
用户指南 TPS62233/36/39EVM-574 User's Guide (Rev. B) 2013年 7月 31日
应用手册 How to Measure the Control Loop of DCS-Control Devices (Rev. A) 2012年 8月 9日
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
用户指南 TPS62236EVM-574 User's Guide 2010年 4月 13日
用户指南 TPS62239EVM-574 User's Guide 2010年 4月 13日
用户指南 TPS62230EVM-370 User's Guide 2009年 6月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EVM430-FR6989 — MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU

用户指南: PDF
TI.com 上无现货
评估板

TPS62230EVM-370 — 用于 TPS62230、TPS62231、TPS62232 超小型降压转换器 1.2V、1.8V、2.5V 的评估模块

TPS62230EVM-370 简化了 TPS62230、TPS62231 或 TPS62232 IC 的评估过程。该评估模块上具有三个独立电路:CKT1 将会演示 TPS62230 (2.5V) 器件。CKT2 将会演示 TPS62231 (1.8V) 器件。CKT3 将会演示 TPS62232 (1.2V) 器件。
用户指南: PDF
TI.com 上无现货
评估板

TPS62230EVM-574 — 用于 TPS62230、TPS62231、TPS62232 超小型降压转换器 1.2V、1.8V、2.5V 的评估模块

德州仪器 (TI) TPS62230EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。本用户指南描述了 TPS62230EVM-574 评估模块 (EVM) 的特性、操作和使用。此 EVM 演示了可提供高达 500mA 输出电流的德州仪器 (TI) TPS6223x 3MHz 同步降压转换器的三种独立的配置。本用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图。

用户指南: PDF
TI.com 上无现货
评估板

TPS622312EVM-574 — 用于 TPS622312、TPS622313、TPS622314 超小型降压转换器(1.3、1.5、2)V 的评估模块

德州仪器 (TI) TPS622312EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。本用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图

用户指南: PDF
TI.com 上无现货
评估板

TPS622315EVM-574 — 用于 TPS622315、TPS622316、TPS622317 超小型降压转换器 (1.15、2.7、2.9)V 的评估模块

德州仪器 (TI) TPS622315EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。此用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图。

用户指南: PDF
评估板

TPS62233EVM-574 — 用于 TPS62233、TPS622310、TPS62237 超小型降压转换器(2.3、3.0、3.3)V 的评估模块

TPS62233EVM-574 是一块完全组装且经过测试的评估模块,它具有三个独立电路。CKT1 将会演示 TPS62233 (3.0V),CKT2 将会演示 TPS622310 (2.3V),而 CKT3 则会演示 TPS62237 (3.3V)。
用户指南: PDF
TI.com 上无现货
评估板

TPS62236EVM-574 — 用于 TPS62234、TPS62238、TPS62236(1.85、2.1、2.25)V 超小型降压转换器的评估模块

TPS62236EVM-574 是一块完全组装且经过测试的评估模块,它具有三个独立电路。CKT1 将会演示 TPS62234 (2.1V),CKT2 将会演示 TPS62238 (2.25V),而 CKT3 则会演示 TPS62236 (1.85V)。
用户指南: PDF
TI.com 上无现货
评估板

TPS62239EVM-574 — 用于 TPS622311、TPS62235、TPS62239 超小型降压转换器(1.0、1.1、1.2)V 的评估模块

TPS62239EVM-574 是一块完全组装且经过测试的评估模块,它具有三个独立电路。CKT1 将会演示 TPS622311 (1.1V),CKT2 将会演示 TPS62235 (1.2V),而 CKT3 则会演示 TPS62239 (1.0V)。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54313 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM212A.ZIP (49 KB) - PSpice Model
仿真模型

TPS62230 TINA-TI Transient Reference Design

SLVM210.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62230 TINA-TI Transient Spice Model

SLVM211.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62230 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM182A.ZIP (37 KB) - PSpice Model
仿真模型

TPS62231 TINA-TI Transient Reference Design

SLIM239.TSC (658 KB) - TINA-TI Reference Design
仿真模型

TPS62231 TINA-TI Transient Spice Model

SLIM240.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62231 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM183A.ZIP (36 KB) - PSpice Model
仿真模型

TPS622310 PSpice Transient Model

SLIM192.ZIP (48 KB) - PSpice Model
仿真模型

TPS622310 TINA-TI Transient Reference Design

SLVM111.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS622310 TINA-TI Transient Spice Model

SLVM110.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS622311 PSpice Transient Model

SLIM193.ZIP (48 KB) - PSpice Model
仿真模型

TPS622311 TINA-TI Transient Reference Design

SLVM220.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS622311 TINA-TI Transient Spice Model

SLVM221.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS622312 PSpice Transient Model

SLIM194.ZIP (48 KB) - PSpice Model
仿真模型

TPS622312 TINA-TI Transient Reference Design

SLVM208.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS622312 TINA-TI Transient Spice Model

SLVM209.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS622313 PSpice Transient Model

SLIM195.ZIP (48 KB) - PSpice Model
仿真模型

TPS622313 TINA-TI Transient Reference Design

SLVM206.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS622313 TINA-TI Transient Spice Model

SLVM207.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS622314 TINA-TI Transient Reference Design

SLVM204.TSC (353 KB) - TINA-TI Reference Design
仿真模型

TPS622314 TINA-TI Transient Spice Model

SLVM205.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS622314 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM196A.ZIP (37 KB) - PSpice Model
仿真模型

TPS622315 PSpice Transient Model

SLVMBI8.ZIP (64 KB) - PSpice Model
仿真模型

TPS622318 PSPICE Transient Model

SLVM105.ZIP (52 KB) - PSpice Model
仿真模型

TPS622318 TINA-TI Transient Reference Design

SLVM456.TSC (658 KB) - TINA-TI Reference Design
仿真模型

TPS622318 TINA-TI Transient Spice Model

SLVM457.ZIP (45 KB) - TINA-TI Spice Model
仿真模型

TPS62232 PSpice Transient Model

SLIM184.ZIP (48 KB) - PSpice Model
仿真模型

TPS62232 TINA-TI Transient Reference Design

SLVM202.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62232 TINA-TI Transient Spice Model

SLVM203.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62233 PSpice Transient Model

SLIM185.ZIP (48 KB) - PSpice Model
仿真模型

TPS62233 TINA-TI Transient Reference Design

SLVM198.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62233 TINA-TI Transient Spice Model

SLVM199.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62234 PSpice Transient Model

SLIM186.ZIP (48 KB) - PSpice Model
仿真模型

TPS62234 TINA-TI Transient Reference Design

SLVM196.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62234 TINA-TI Transient Spice Model

SLVM197.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62235 PSpice Transient Model

SLIM187.ZIP (48 KB) - PSpice Model
仿真模型

TPS62235 TINA-TI Transient Reference Design

SLVM194.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62236 PSpice Transient Model

SLIM188.ZIP (48 KB) - PSpice Model
仿真模型

TPS62236 TINA-TI Transient Reference Design

SLVM218.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62236 TINA-TI Transient Spice Model

SLVM219.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62237 PSpice Transient Model

SLIM189.ZIP (48 KB) - PSpice Model
仿真模型

TPS62237 TINA-TI Transient Reference Design

SLVM216.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62237 TINA-TI Transient Spice Model

SLVM217.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62238 PSpice Transient Model

SLIM190.ZIP (48 KB) - PSpice Model
仿真模型

TPS62238 TINA-TI Transient Reference Design

SLVM214.TSC (860 KB) - TINA-TI Reference Design
仿真模型

TPS62238 TINA-TI Transient Spice Model

SLVM215.ZIP (43 KB) - TINA-TI Spice Model
仿真模型

TPS62239 PSpice Transient Model

SLIM191.ZIP (48 KB) - PSpice Model
仿真模型

TPS62239 TINA-TI Transient Spice Model

SLVM213.ZIP (43 KB) - TINA-TI Spice Model
参考设计

TIDA-010049 — 适用于 IEC 61508 (SIL-2) 且经 TUV 评估的数字输入参考设计

该 8 通道、组隔离式、数字输入模块参考设计聚焦于需要工业功能安全的应用。该设计实现了诊断功能,以帮助检测永久和瞬态随机硬件故障。该输入模块的概念已经过 TUEV SUED (TÜV SÜD) 的评估,可帮助设计人员满足 IEC61508-2:2010 (SIL2) 和 EN13849-1:2015 (Cat2 PLd) 系统合规性要求。此外,该设计还具有 0 硬件容错 (HFT) 能力(1oo1D 架构),并且具有设计用于符合 IEC61131-2(1 类)建议的数字输入。
设计指南: PDF
原理图: PDF
参考设计

PMP9767 — 面向 12 位、500MSPS ADC 的高效、无 LDO 电源参考设计

数据转换器的电子性能取决于其电源电压的稳定度。线性稳压器 (LDO) 很常用,但其效率低且功率损失大,因此不适合便携式应用。

然而,使用诸如 TPS62231 和 TPS62237 等开关模式电源 (SMPS) 是一种经济实惠且高效的电源解决方案。此类解决方案不会使 12 位 ADS540x 系列的模数转换器 (ADC) 出现性能降级,且不会浪费过多功率。测试报告显示了两个电源之间的信噪比 (SNR) 和无伪波动态范围 (SFDR) 比较情况,证明它们的性能相同。

测试报告: PDF
原理图: PDF
参考设计

TIDA-00799 — 具有低噪声、低失真、直流与交流输入的四通道、12 位、50MSPS ADC 参考设计

此参考设计演示了如何为 ADC3422 实施单端到差动输入路径(可以是交流耦合或直流耦合),还解释了如何设计一个高输入阻抗的直流耦合输入路径。此参考设计可用于低功耗数据采集、便携式仪器和 IGBT 诊断等应用。
设计指南: PDF
原理图: PDF
参考设计

PMP9449 — Altera® Arria® V GX FPGA 电源解决方案

PMP9449 参考设计提供为 Altera 的 Arria® V GX 系列 FPGA 供电时所需的所有电源轨。它使用 TPS38600 监控输入电流并提供上电定序。此设计采用低成本、小尺寸分立式 IC,由单个 5V 输入供电。
测试报告: PDF
原理图: PDF
封装 引脚 下载
USON (DRY) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频