TPS62110
- High-Efficiency Synchronous Step-Down
Converter With up to 95% Efficiency - 3.1-V to 17-V Operating Input Voltage Range
- Adjustable Output Voltage Range: 1.2 V to 16 V
- Fixed Output Voltage Options Available in
3.3 V and 5 V - Synchronizable to External Clock: Up to 1.4 MHz
- Up to 1.5-A Output Current
- High Efficiency Over a Wide Load-Current
Range Due to PFM/PWM Operation Mode - 100% Maximum Duty Cycle for Lowest Dropout
- 20-µA Quiescent Current (Typical)
- Overtemperature and Overcurrent Protected
- Available in 16-Pin VQFN Package
The TPS6211x devices are a family of low-noise synchronous step-down DC-DC converters that are ideally suited for systems powered from a 2- to 4-cell Li-ion battery or from a 12-V or 15-V rail.
The TPS6211x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve highest efficiency over a wide load-current range, the converter enters a power-saving, pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 1 MHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 0.8 MHz to 1.4 MHz. For low-noise operation, the converter can be operated in PWM-only mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6211x family of devices are available in the 16-pin (RSA) VQFN package, and operate over a free-air temperature range of 40°C to 85°C.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62110EVM-101 — TPS62110 评估模块
The TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages (...)
TPS62110 Unencrypted PSpice Transient Model Package (Rev. A)
SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC
支持的产品和硬件
产品
降压转换器(集成开关)
降压模块(集成电感器)
精密 DAC (≤10MSPS)
TPS62113LBIH-CALC — TPS6211x 系列低电池输入滞后计算工具
多个降压转换器提供的低电量输入 (LBI) 通常用于在输入电压低于设置的阈值时关闭转换器。电池在其寿命结束时应当充电或更换,这可防止对电池和信号造成损坏。具有内部电阻的电池在负载提高时会导致电压下降。在监控电池级别时,这种内部电阻会带来挑战。当转换器关闭并且电流降至零时,通过电池的内部电阻降低的电流导致电池的终端电压升高。在许多情况下,电压升高到 LBI (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RSA) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。