TPS62000-Q1 汽车类可调节 600mA 95% 效率步降转换器 | 德州仪器 TI.com.cn

TPS62000-Q1 (正在供货)

汽车类可调节 600mA 95% 效率步降转换器

汽车类可调节 600mA 95% 效率步降转换器 - TPS62000-Q1
数据表
 

描述

The TPS6200x devices are a family of low-noise synchronous step-down dc-dc converters that are ideally suited for systems powered from a 1-cell Li-ion battery or from a 2- to 3-cell NiCd, NiMH, or alkaline battery. The TPS6200x operates typically down to an input voltage of 1.8 V, with a specified minimum input voltage of 2 V.

The TPS6200x is a synchronous current-mode PWM converter with integrated N- and P-channel power MOSFET switches. Synchronous rectification is used to increase efficiency and to reduce external component count. To achieve the highest efficiency over a wide load current range, the converter enters a power-saving pulse-frequency modulation (PFM) mode at light load currents. Operating frequency is typically 750 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 500 kHz to 1 MHz. For low-noise operation, the converter can be operated in the PWM mode and the internal antiringing switch reduces noise and EMI. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6200x is available in the 10-pin (DGS) microsmall outline package (MSOP). The devices operate over a junction temperature range of –40°C to 125°C.

特性

  • Qualified for Automotive Applications
  • High-Efficiency Synchronous Step-Down Converter With Greater Than 95% Efficiency
  • 2-V to 5.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 0.8 V to VI
  • Fixed Output Voltage Options Available in 0.9 V, 1 V, 1.2 V, 1.5 V, 1.8 V, 1.9 V, 2.5 V, and 3.3 V
  • Synchronizable to External Clock Signal up to 1 MHz
  • Up to 600-mA Output Current
  • Pin-Programmable Current Limit
  • High Efficiency Over a Wide Load Current Range in Power Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation Antiringing Switch and PFM/PWM Operation Mode
  • Internal Softstart
  • 50-µA Quiescent Current (TYP)
  • Available in the 10-Pin Microsmall Outline Package (MSOP)
  • Evaluation Module Available
  • APPLICATIONS
    • Low-Power CPUs and DSPs
    • Cellular Phones
    • Organizers, PDAs, and Handheld PCs
    • MP-3 Portable Audio Players
    • Digital Cameras
    • USB-Based DSL Modems and Other Network Interface Cards

查看更多内容

参数 与其它产品相比 降压转换器 (集成开关)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS62000-Q1 TPS62004-Q1 TPS62005-Q1 TPS62007-Q1
2     2     2     2    
5.5     5.5     5.5     5.5    
0.9     1.5     1.8     3.3    
5     1.5     1.8     3.3    
0.6     0.6     0.6     0.6    
1     1     1     1    
500     500     500     500    
1000     1000     1000     1000    
0.05     0.05     0.05     0.05    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification    
Current Mode     Current Mode     Current Mode     Current Mode    
100     100     100     100    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
Automotive     Automotive     Automotive     Automotive    
VSSOP | 10     VSSOP | 10     VSSOP | 10     VSSOP | 10